• Recherche Rapide
  • Actualités
  • Télécharger
France
Change to Another Country
Rechercher


Produits et Services
Controls
Circuit Breakers

» Home » Produits et Services » Controls » Circuit Breakers

Molded-Case Circuit-Breakers DWA & DWB

Molded-Case Circuit-Breakers DWA & DWB

Designed to protect electrical circuits, generators and motor branch circuits against overcurrent conditions, WEG’s Molded-Case Circuit-Breakers go up to 1600A and short-circuit breaking capacity up to 80kA @ 380/415V.

Air Circuit-Breaker ABW

Air Circuit-Breaker ABW

Ideal for the protection of high power low-voltage electrical circuits. Rated operational currents up to 6300A and high short-circuit breaking capacity. Available with 3 or 4 poles for both versions:fixed or withdrawable

Miniature Circuit-Breakers MDW & MDWH

Miniature Circuit-Breakers MDW & MDWH

MDW range of miniature circuit-breakers performs overload and standard short-circuit protection of electrical circuits from 2 to 100A. And for higher short-circuit fault levels, WEG offers the MDWH breaker.


 

Residual Current Circuit-Breaker RDW

Residual Current Circuit-Breaker RDW

Devices designed to protect people and electrical installations against the effects of direct or indirect contacts due to loss of insulation of conductors.

Distribution Board QDW

Distribution Board QDW

Plastic-injected distribution boards flush and wall mounting with slots for 4 to 36 poles.

Surge Suppressor SPW

Surge Suppressor SPW

Protection unit against voltage surges due to lightning strikes in electricity utility grid.


 

Switch-Disconnector SIW

Switch-Disconnector SIW

Intended for electrical circuit switching and disconnection under normal conditions up to 100A. Available in a modular frame of 2, 3 and 4 poles.



 


Recherche Rapide
Actualités - etre informé des actualités de WEG
Newsletter - recevoir les actualités par e-mail