• WEG Easy
  • News
  • Download Center
Fiji Islands
Change to Another Country
Search


Products & Services
  • News
  • Download Center
  • Training
Quick access
Automation
Low Voltage Switch & Control Gear

Home » Products & Services » Automation » Low Voltage Switch & Control Gear » Motor-protective Circuit-breaker MPW


Motor-protective Circuit-breaker MPW
General information
 
CAD Library

Description

Main Features

Protection of electric circuits + operation and protection of motors

The MPW Motor-protective Circuit-breakers are a compact solution for the protection of electric circuits, and operation and protection of motors up to 60cv (380V) or 75cv (440V). With high breaking capacity, thus allowing the installation in specific applications with high short-circuit current. They assure complete protection for electric circuits and motors through thermal and magnetic releases, where the thermal release may be set to protect against overloads and is equipped with a differential mechanism with phase-loss sensitivity, and the magnetic release is set at 13xIn for short-circuit protection.

There are two available models, On-off through pushbuttons (MPW16) or through a handle (MPW25/65/100), and both models have trip indication, which allows the operator to visualize the status of the breaker. The starting handle can be locked with a padlock on "off" position, ensuring safety during maintenance.

 


General Features

Releases

Magnetic – Through the magnetic release, the MPW series offer protection against short-circuit on installations and motors, with fixed setting of 13 times the maximum current on the setting range of the breaker.
Thermal – The thermal release is adjustable and is responsible for protecting against overload, and sensitivity against phase-failure of installations and motors according to IEC60947-4-1, trip class 10.

Specification and Mounting

For correct selection criteria of the MPWs, it is important to check service and rated currents of the motor that will be protected. The current setting of the motor-protective circuit-breaker must be done according to the service current so as to assure full protection.
The MPWs can be installed through direct mounting on DIN rail 35mm or with fixing screws through a PLMP adaptor (see accessories).


Accessories


Block Modules ECCMP

The block modules ECCMP allow the direct mounting of motor-protective circuit-breakers MPW16/25 to minicontactors CW07, CWC07...25 or to contactors CWM9...32.

Insulated Enclosures

These insulate enclosures allow MPW16 and MPW25 to be installed in external environments. Developed in a way that offers the users complete protection against live parts of the electrical installation. Includes two metric cable entry knockouts, top and bottom.

The larger MLPE55 enclosures, fit a MPW25, an auxiliary contact block frontal mounting ACBF-11, an auxiliary contact block side mounting ACBS-11/ACBS-20/ACBS-02, and a shunt or undervoltage release, SRMP or URMP respectively, besides a pilot light PL (in this case, without the ACBF-11).


Front Plate

The front plate FME55 allows the assembly of MPWs in panel doors or side. Fits an MPW25, an auxiliary contact block frontal mounting ACBF-11, an auxiliary contact block side mounting ACBS-11/ACBS-20/ACBS-02, and a shunt or undervoltage release, SRMP or URMP respetively, besides a pilot light PL (in this case, without the ACBF-11).

Pilot Lights

Pilot Lights PL are available on three different colours: green, white and red, and also in varied voltages.


Accessories
Frontal Mounting Auxiliary Contact Block



Shunt Release



Scale Cover



Three-phase Feeder Terminal



Front Plate
Side Mounting Auxiliary Contact Block



Door Coupling Rotary Handle



Block Modules to Assemble MPW+Contactor



Standard Insulated Enclosure




Pilot Lights
Undervoltage Release



Trip Signalling Block



Push-in Lugs



Three-phase Common Blocks



Large Insulated Enclosure


Print
Recommend this page





Other products of this category


 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail

© 2010 WEG. All rights reserved