• WEG Fácil
  • Noticias
  • Central de Descarga
Espana
Change to Another Country
Búsqueda


Productos y Servicios
Electric Motors
Synchronous and DC Motors

» Home » Productos y Servicios » Electric Motors » Synchronous and DC Motors » Synchronous Motors


 
Synchronous Motors
 
Haga clic en la imagen para ampliarla
 
Synchronous Motors




Description

WEG offers complete industrial solutions with outstanding products designed to meet technology and quality standards required worldwide. Among its range of products, the company offers its Synchronous Motors which are highly used by the industry for their high efficiency on applications that required power factor correction, high torques and constant speed resulting in low operating and maintenance cost.

Technical Features

  • Outputs: up to 110,000 kW
  • Frames: 280 to 1800 (IEC)
  • Voltages: 220 to 13,800 V
  • Degree of Protection: IP23 to IP56W / IP65W
  • Speed: 3600 to 150 rpm



  •  


    WEG Fácil
    Noticias - sepa lo que está sucediendo en WEG
    Boletín - reciba novedades en su casilla de correo electrónico

    © 2013 WEG. Todos los derechos reservados