• WEG Fácil
  • Noticias
  • Central de Descarga
Espana
Change to Another Country
Búsqueda


Productos y Servicios
  • Notícias
  • Central de Descarga
Acceso Rápido
Drives
Variable Frequency Drives

» Home » Productos y Servicios » Drives » Variable Frequency Drives

Frequency Inverter CFW-08

Frequency Inverter CFW-08

High technology for motors driving. WEG VSDs offer several features like easy installation and operation, compact size and have a number of special functions. Available in power ratings from 0,25 to 15 kW.

Frequency Inverter CFW-09

Frequency Inverter CFW-09

High technology for motors driving. WEG VSDs offer several features like easy installation and operation, compact size and have a number of special functions. Available in power ratings from 1.1 to 1,100 kW.


 

Frequency Inverter CFW-10

Frequency Inverter CFW-10

High technology for motors driving. WEG VSDs offer several features like easy installation and operation and compact size. Available in power ratings from 0,25 to 4 kW.

Frequency Inverter CFW-11

Frequency Inverter CFW-11

A new generation of VSDs with high-tech features built in. The CFW-11 is fitted with Plug and Play technology and can automatically recognize, set accessories and optionals. Available in power ratings from 1,1 to 370 kW.


 

Frequency Inverter CFW700

Frequency Inverter CFW700

With main focus to fulfill requirements for general purpose applications the CFW700 series covers power levels ranging from 1.1 to 110kW (1.5 to 175 HP).

Medium Voltage Variable Frequency Drives MVW-01

Medium Voltage Variable Frequency Drives MVW-01

Designed to drive and vary speed of medium voltage motors, the MVW-01 consists of a multi-level structure of medium voltage IGBT (6.5 kV) reducing the harmonic content of motor current to extremely low values.


 

Electric Machinery Company - Magnetic Drives

Electric Machinery Company - Magnetic Drives

The simple sturdy design of EM´s Ampli-Speed™ magnetic drives offer a great alternative for applications using solid state electronic variable frequency drive controls.These features improve performance and reduce costs.



 


WEG Fácil
Noticias - sepa lo que está sucediendo en WEG
Boletín - reciba novedades en su casilla de correo electrónico

© 2012 WEG. Todos los derechos reservados