The Combination Soft Starters is an industrial general purpose AC motor soft starter package and designed for simple and quick installation and start-up.
The Enclosed Drive Panel is an industrial general purpose AC motor control and protection package. It is designed for simple and quick installation and start-up, requiring only input power and output motor connections.
New generation of WEG frequency inverters for high power ratings, consisting of power units fed through a 6 or 12 pulse input retifier with line voltage from 380 to 690V.
Designed to best suit industrial segments WEG Panels are highly standardized and their modular construction allows easy assembly, installation and maintenance.
As a result of intense research and development, WEG is proud to announce and introduce the completion of the W22X Line of Flameproof Motors with 3 new frame sizes, 560, 630 and 710, which are the extension of the existing W22X Line.