Compact solution for control and operation of circuits. An extensive lineup of modular and tool-free accessories makes this series the most flexible and easy-to-use available today.
WEG’s control relays are available in multiple auxiliary contacts configuration (up to 8 contacts). Units may be directly mounted on DIN EN50.002 or tightened with screws.
Series have been designed taking into consideration industrial duty and reliability in mind. Ensuring global acceptance, all components conform to UL508, CSA C.22., IEC 60947 and CE.
Designed for extended mechanical & electrical life, dependable switching in even the most heavy-duty applications can be achieved. Ensuring global acceptance, all components conform to UL508, CSA C.22., IEC 60947 and CE.
Compact solution for protection and operation of motor circuits up to 100A. WEG’s Manual Motor Protectors combine motor control, disconnect means, short-circuit & motor overload protections in just one component.
Available in two levels of short-circuit interrupting capacity (35 & 65kA @ 480Vac), the ACW Series assures top performance from 15 to 800A. Common plug-in accessories simplify field installation and minimize inventory.
Series were designed to meet requirements and flexibility frequently demanded in industrial applications. Standard units range from fractional to 250Hp@460Vac (custom starters are also available).
Whenever you need a reliable product to control & protect your application, WEG can help you find the best solution. Our panel shops can manufacture any configuration of starters for any low voltage horsepower ratings.
As a result of intense research and development, WEG is proud to announce and introduce the completion of the W22X Line of Flameproof Motors with 3 new frame sizes, 560, 630 and 710, which are the extension of the existing W22X Line.