• WEG easy
  • News
  • Download Center
Deutschland
Change to Another Country
Suchen


Produkte & Services
  • News
  • Download Center
Schnellzugang
Motoren
Low Voltage Motors - IEC General Purpose

Home » Produkte & Services » Motoren » Low Voltage Motors - IEC General Purpose

W22 Cast Iron Frame - Premium Efficiency (IE3)

W22 Cast Iron Frame - Premium Efficiency (IE3)

Premium efficiency cast iron frame IP55 motor complying with IE3 efficiency levels according to IEC60034-30.

W22 Cast Iron Frame - High Efficiency (IE2)

W22 Cast Iron Frame - High Efficiency (IE2)

High efficiency cast iron frame IP55 motor complying with IE2 efficiency levels according to IEC60034-30.


 

W22 Cast Iron Frame - Standard Efficiency (IE1)

W22 Cast Iron Frame - Standard Efficiency (IE1)

Standard efficiency cast iron frame IP55 motor complying with IE1 efficiency levels according to IEC60034-30.

W21 - Cast Iron Frame - EFF2 Improved Efficiency

W21 - Cast Iron Frame - EFF2 Improved Efficiency

Improved efficiency cast iron frame IP55 motor complying with EFF2 efficiency levels according to CEMEP.


 

W21 - Cast Iron Frame - EFF2 Improved Efficiency - GOST

W21 - Cast Iron Frame - EFF2 Improved Efficiency - GOST

Improved efficiency cast iron frame IP55 motor complying with EFF2 efficiency levels according to CEMEP and GOST regulations.

W21 - Cast Iron Frame - EFF1 Premium Efficiency

W21 - Cast Iron Frame - EFF1 Premium Efficiency

Premium efficiency cast iron frame IP55 motor complying with EFF1 efficiency levels according to CEMEP.


 

W21 - Cast Iron Frame - Exceeds EFF1 Top Premium Efficiency

W21 - Cast Iron Frame - Exceeds EFF1 Top Premium Efficiency

Top premium efficiency cast iron frame IP55 motor exceeding EFF1 efficiency levels according to CEMEP.

Inverter Duty - Cast Iron Frame - EFF2 - improved Efficiency

Inverter Duty - Cast Iron Frame - EFF2 - improved Efficiency

Improved efficiency forced ventilation cast iron frame IP55 motor complying with EFF2 efficiency levels according to CEMEP.


 

W21 - Aluminium Frame - EFF2 Improved Efficiency

W21 - Aluminium Frame - EFF2 Improved Efficiency

Improved efficiency aluminium frame IP55 motor complying with EFF2 efficiency levels according to CEMEP.

W21 - Aluminium Frame - EFF1 Premium Efficiency

W21 - Aluminium Frame - EFF1 Premium Efficiency

Premium efficiency aluminium frame IP55 motor complying with EFF1 efficiency levels according to CEMEP.


 

W21 - Aluminium Frame - Exceeds EFF1 - Top Premium Efficiency

W21 - Aluminium Frame - Exceeds EFF1 - Top Premium Efficiency

Top premium efficiency aluminium frame IP55 motor exceeding EFF1 efficiency levels according to CEMEP.

Brake Motor - Cast Iron Frame - EFF2 Improved Efficiency

Brake Motor - Cast Iron Frame - EFF2 Improved Efficiency

Improved efficiency cast iron frame IP55 brake motors with Lenze brake and complying with EFF2 efficiency levels according to CEMEP.


 

Brake Motor - Cast Iron Frame - EFF1 Premium Efficiency

Brake Motor - Cast Iron Frame - EFF1 Premium Efficiency

Premium Efficiency cast iron frame IP55 brake motors with Lenze brake and complying with EFF2 efficiency levels according to CEMEP.

Brake Motor - Cast Iron Frame - Exceeds EFF1 - Top Premium Efficiency

Brake Motor - Cast Iron Frame - Exceeds EFF1 - Top Premium Efficiency

Top Premium Efficiency cast iron frame IP55 brake motors with Lenze brake and complying with EFF2 efficiency levels according to CEMEP.


 

Brake Motor - Aluminium Frame - EFF2 Improved Efficiency

Brake Motor - Aluminium Frame - EFF2 Improved Efficiency

Improved efficiency aluminium frame IP55 brake motors with Lenze brake and complying with EFF2 efficiency levels according to CEMEP.

Brake Motor - Aluminium Frame - EFF1 Premium Efficiency

Brake Motor - Aluminium Frame - EFF1 Premium Efficiency

Premium efficiency aluminium frame IP55 brake motors with Lenze brake and complying with EFF1 efficiency levels according to CEMEP.


 

Single-Phase Motors - Cast Iron Frame

Single-Phase Motors - Cast Iron Frame

Single-phase cast iron frame IP55 motor in versions start and run capacitors and run capacitor.

ODP - Cast Iron Frame - EFF2 Improved Efficiency

ODP - Cast Iron Frame - EFF2 Improved Efficiency

Improved efficiency cast iron frame IP23 motor complying with EFF2 efficiency levels according to CEMEP.


 


 



 


WEG easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-mail

© 2010 WEG. Alle Rechte vorbehalten