Designed to meet power factor correction, high torque and low starting current requirements, they can provide constant speed even with load speed variation and have low operational and maintenance costs.
Compact and silent motors with high power relation per frame size. Cooling is done by means of a “water jacket” placed between the stator pack and the frame allowing a more effective thermal exchange.
Induction motors feature high starting torque capability, require minimal maintenance and are designed and manufactured for the most severe industrial applications.
Synchronous motors provide higher efficiency, power factor correction, lower inrush current and operate at a constant speed making them an excellent choice for a wide variety of industrial applications.
As a result of intense research and development, WEG is proud to announce and introduce the completion of the W22X Line of Flameproof Motors with 3 new frame sizes, 560, 630 and 710, which are the extension of the existing W22X Line.