我们的价值观
一家巴西国际企业
受控公司
历史
政策
指数
管理
ISO证书
电机
能源
工业自动化
新闻
下载中心
WEG 简讯
联系我们
服务网络
代理商
经销商
分部
DC Motors
Low Voltage Motors - IEC / Smoke Extraction
Low Voltage Motors - IEC / Two Speed
Low Voltage Motors - IEC General Purpose
Low Voltage Motors - IEC Hazardous Area Application
Low Voltage Motors - NEMA Standard 60Hz
Low and High Voltage Machines
WEG 从A到Z
开始页
产品和服务
电机
能源
工业自动化
关于WEG
我们的价值观
一家巴西国际企业
受控公司
历史
政策
指数
管理
ISO证书
媒体中心
新闻
下载中心
WEG 简讯
投资者关系
联系我们
联系我们
服务网络
代理商
经销商
分部
WEG客户服务
代理商
分部
服务网络
经销商
联系我们
电机
Low Voltage Motors - IEC / Two Speed
Home
» 产品和服务 »
电机
»
Low Voltage Motors - IEC / Two Speed
»
Fan and Exhaust - Cast Iron Frame - Dahlander 4/2 Pole - Variable Torque
Fan and Exhaust - Cast Iron Frame - Dahlander 4/2 Pole - Variable Torque
一般信息
定尺寸
Typical Application
Pumps
Fans
Crushers
Conveyors
Machine tools
Milling applications
Centrifugal machines
Presses
Elevators
Looms
Grinders
Woodworking
Cooling
Packaging equipment
Other severe duty applications
Standard Features
Single voltage - Self ventilated (TEFC)
Cast iron frames (71 up to 315S/M)
Mounting: B3T
Degree of Protection: IP55
Terminal block
Squirrel cage rotor/Aluminium die cast
V'Ring on both endshields
Stainless steel nameplate AISI 316
Class "F" insulation
Continuous duty - S1
Ambient temperature: 40°C , 1000 m.a.s.l.
Regreasing nipples from frame 225S/M and above
Thermistors (1 per phase) fitted in frame 160M and above
Metric thread cable entries in terminal box
Paint color: RAL 5007
Optional Available
Degree of Protection: IP56, IP65 or IP66
Other mounting configurations
Ventilation Motor, TEAO
Pad Mounted (frames 71 up to 250S/M)
Flying leads
Thermal protection:
Thermistors for frame 132S and below (Standard for frame 160 and above)
Thermostats
RTD-PT 100
Space heaters
Class "H" insulation
Roller bearings for frame 160M and above
Fan and Exhaust - Cast Iron Frame - Dahlander 4/2 Pole - Variable Torque
Brochures (2)
Corporate Brochures (9)
Guides to the Installation, Configuration and Operation - Accessories (1)
Technical Articles (1)
Technical Manuals (1)
-- 选择 --
Fan and Exhaust - Aluminium Frame - Dahlander 4/2 Pole - Constant Torque
Fan and Exhaust - Aluminium Frame - Dahlander 4/2 Pole - Variable Torque
Fan and Exhaust - Aluminium Frame - Dahlander 8/4 Pole - Constant Torque
Fan and Exhaust - Aluminium Frame - Dahlander 8/4 Pole - Variable Torque
Fan and Exhaust - Cast Iron Frame - Dahlander 4/2 Pole - Constant Torque
Fan and Exhaust - Cast Iron Frame - Dahlander 4/2 Pole - Variable Torque
Fan and Exhaust - Cast Iron Frame - Dahlander 8/4 Pole - Constant Torque
Fan and Exhaust - Cast Iron Frame - Dahlander 8/4 Pole - Variable Torque
Fan and Exhaust - Cast Iron Frame - Independent Winding 6/4 Pole - Constant Torque
Fan and Exhaust - Cast Iron Frame - Independent Winding 6/4 Pole - Variable Torque
服务网络
代理商
经销商
分部
联系我们
六月 18, 2010 /
產品和解決方案
WEG为南非金矿提供设备
Burnstone项目将采用WEG全套解决方案,它进一步巩固了WEG公司在南非及非洲大陆的地位。
七月.30 -
WEG成功收购Instrutech公司
六月.02 -
两次新的收购
五月.26 -
WEG宣布其墨西哥变压器厂正式落成
Applications
Brochures
Configuration Files
Corporate Brochures
Guides to the Installation, Configuration and Operation - Accessories
Quick Guides
Software
Technical Articles
Technical Manuals
Videos
网站地图
© 2010 WEG. 所有保留的权利