• WEG Easy
  • 新闻
  • 下载中心
中国
Change to Another Country
搜索


产品和服务
  • 新闻
  • 下载中心
  • Training
快速通道
电机

» Home » 产品和服务 » 电机

High technology and low cost three-phase asynchronous induction motors. Flexibe, allowing quick and easy installation, operation and low maintenance costs.
WEG offers reliable solutions for Hazardous Location applications. High technology Explosion proof, Non-sparking and increased safety motors are part of this wide classified areas product portfolio.


 

High technology and low cost three-phase asynchronous induction motors. Flexibe, allowing quick and easy installation, operation and low maintenance costs.
NEMA UL certified motors for Fire Pump Applications, for ambient temperature up to 50°C. Widely used for providing safety in commercial and industrial buildings.


 

High technology and low cost three-phase asynchronous two speed induction motors. Flexibe, allowing quick and easy installation, operation and low maintenance costs.
Provide a safe environment to crowded areas. They are suitable to operate at high temperature ambients extracting smoke and delaying fire propagation providing a safe path for emergency areas.


 

Designed with state-of-the-art technologies resulting in compact units with excellent dynamic response, WEG DC motors provide high levels of reliability associate with long running times without maintenance.
WEG motors offer excellent reliability, high performance, and long running times without maintenance for severe duty applications.


新闻和要点
 

十一月 14, 2011
WEG向Energisa集团三座小型水电站提供成套设备
先进发电技术降低环境污染和发电成本

五月 07, 2010
安装WEG自动过滤系统后每年可减少23.63吨二氧化碳排放,与原来相比排放量减少了53%,从而节省自动排气系统50%的能耗。
采用WEG解决方案的自动排气系统可以节能50%并减少23吨CO2的排放.


 


WEG Easy
新闻-了解WEG发生了什么
简讯 - 有新闻发至您邮箱

© 2012 WEG. 所有保留的权利