• Recherche Rapide
  • Actualités
  • Télécharger
Cameroon
Change to Another Country
Rechercher


Produits et Services
  • Actualités
  • Télécharger
Recherche Rapide
Electric Motors
IEC General Purpose

» Home » Produits et Services » Electric Motors » IEC General Purpose

W22 - Cast Iron Frame - Premium Efficiency - IE3

W22 - Cast Iron Frame - Premium Efficiency - IE3

Premium efficiency cast iron frame IP55 motor complying with IE3 efficiency levels according to IEC60034-30.

W22 - Cast Iron Frame - High Efficiency - IE2

W22 - Cast Iron Frame - High Efficiency - IE2

High efficiency cast iron frame IP55 motor complying with IE2 efficiency levels according to IEC60034-30.


 

W22 - Cast Iron Frame - Standard Efficiency - IE1

W22 - Cast Iron Frame - Standard Efficiency - IE1

Standard efficiency cast iron frame IP55 motor complying with IE1 efficiency levels according to IEC60034-30.


 

W22 WIMES - Premium Efficiency - IE3

W22 WIMES - Premium Efficiency - IE3

Optimum performance, a comprehensive build specification coupled with maximum energy efficiency, all backed by a 3 year warranty, this is the philosophy of the new WIMES compliant W22 motor range from WEG.

W22 WIMES - High Efficiency - IE2

W22 WIMES - High Efficiency - IE2

Optimum performance, a comprehensive build specification coupled with maximum energy efficiency, all backed by a 3 year warranty, this is the philosophy of the new WIMES compliant W22 motor range from WEG.


 

W21 - Aluminium Frame - Premium Efficiency - IE3

W21 - Aluminium Frame - Premium Efficiency - IE3

Premium efficiency aluminum frame IP55 motor complying with IE3 efficiency levels according to IEC60034-30.

W21 - Aluminium Frame - High Efficiency - IE2

W21 - Aluminium Frame - High Efficiency - IE2

High efficiency aluminum frame IP55 motor complying with IE2 efficiency levels according to IEC60034-30.


 

W21 - Aluminium Frame - Standard Efficiency - IE1

W21 - Aluminium Frame - Standard Efficiency - IE1

Standard efficiency aluminium frame IP55 motor complying with IE1 efficiency levels according to IEC60034-30.

HGF – Cast Iron Frame

HGF – Cast Iron Frame

The HGF line is differentiated by its high performance combined with low maintenance costs. This product line is ideal for operating in the toughest applications which require increased strength and durability of motors.


 

WQuattro

WQuattro

Environmentally friendly motor that due to its very efficient performance will demand less energy from the grid. Hybrid motor with squirrel cage rotor fitted with permanent magnets making it suitable for D.O.L. start.

Wmagnet Drive System

Wmagnet Drive System

System with permanent magnet motor, super premium efficiency, driven by a frequency inverter. Perfect for applications where speed variation, low noise level and reduced size are essential.


 

Brake Motor - Cast Iron Frame - Premium Efficiency - IE3

Brake Motor - Cast Iron Frame - Premium Efficiency - IE3

Premium efficiency cast iron frame IP55 brake motors with INTORQ brake and complying with IE3 efficiency levels according to IEC 60034-30.

Brake Motor - Cast Iron Frame - High Efficiency - IE2

Brake Motor - Cast Iron Frame - High Efficiency - IE2

High efficiency cast iron frame IP55 brake motors with INTORQ brake and complying with IE2 efficiency levels according to IEC 60034-30.


 

Brake Motor - Cast Iron Frame - Standard Efficiency - IE1

Brake Motor - Cast Iron Frame - Standard Efficiency - IE1

Standard efficiency cast iron frame IP55 brake motors with INTORQ brake and complying with IE1 efficiency levels according to IEC 60034-30.

Brake Motor - Aluminium Frame - Premium Efficiency - IE3

Brake Motor - Aluminium Frame - Premium Efficiency - IE3

Premium efficiency aluminum frame IP55 brake motors with INTORQ brake and complying with IE3 efficiency levels according to IEC 60034-30.


 

Brake Motor - Aluminium Frame - High Efficiency - IE2

Brake Motor - Aluminium Frame - High Efficiency - IE2

High efficiency aluminum frame IP55 brake motors with INTORQ brake and complying with IE2 efficiency levels according to IEC 60034-30.

Brake Motor - Aluminium Frame - Standard Efficiency - IE1

Brake Motor - Aluminium Frame - Standard Efficiency - IE1

Standard efficiency aluminum frame IP55 brake motors with INTORQ brake and complying with IE1 efficiency levels according to IEC 60034-30.


 

ODP - Cast Iron Frame - High Efficiency - IE2

ODP - Cast Iron Frame - High Efficiency - IE2

High efficiency cast iron frame IP23 motor complying with IE2 efficiency levels according to IEC60034-30.

ODP - Cast Iron Frame - Standard Efficiency - IE1

ODP - Cast Iron Frame - Standard Efficiency - IE1

Standard efficiency cast iron frame IP23 motor complying with IE1 efficiency levels according to IEC60034-30.


 

ODP - Cast Iron Frame - High Voltage

ODP - Cast Iron Frame - High Voltage

High Voltage cast iron frame IP23 motor.

W21 - Cast Iron Frame - Premium Efficiency - IE3

W21 - Cast Iron Frame - Premium Efficiency - IE3

Premium efficiency cast iron frame IP55 motor complying with IE3 efficiency levels according to IEC60034-30.


 

W21 - Cast Iron Frame - High Efficiency - IE2

W21 - Cast Iron Frame - High Efficiency - IE2

High efficiency cast iron frame IP55 motor complying with IE2 efficiency levels according to IEC60034-30.

W21 - Cast Iron Frame - Standard Efficiency - IE1

W21 - Cast Iron Frame - Standard Efficiency - IE1

Standard efficiency cast iron frame IP55 motor complying with IE1 efficiency levels according to IEC60034-30.


 

W21 - Cast Iron Frame - Standard Efficiency - IE1 - GOST

W21 - Cast Iron Frame - Standard Efficiency - IE1 - GOST

Standard efficiency cast iron frame IP55 motor complying with IE1 efficiency levels according to IEC60034-30 and GOST regulations.

W21 - Cast Iron Frame - Standard Efficiency - IE1 - Amb Temp 50°C

W21 - Cast Iron Frame - Standard Efficiency - IE1 - Amb Temp 50°C

Standard efficiency cast iron frame IP55 motor complying with IE1 efficiency levels according to IEC60034-30.


 

Water Cooled

Water Cooled

WEG Water Cooled motors were developed to match the increasing market demands for compact design motors with low noise level and high output power ratio per frame size.


 

Single-Phase Motors - Cast Iron Frame

Single-Phase Motors - Cast Iron Frame

Single-phase cast iron frame IP55 motor in versions start and run capacitors and run capacitor.



 


Recherche Rapide
Actualités - etre informé des actualités de WEG
Newsletter - recevoir les actualités par e-mail