header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
---|---|---|
Fan material | Plastic Plastic | |
Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 | |
NDE bearing Seal | V'Ring V'Ring | |
DE bearing Seal | V'Ring V'Ring | |
Cable Press Material | Sem Sem | |
Frame | 182/4T 182/4T | |
Frame Material | Cast Iron Cast Iron | |
Output | 5 HP (3.7 kW) 1.25 HP (0.92 kW) | |
Frequency | 60 Hz 60 Hz | |
Efficiency (100% load) | 87.0 74.0 | |
Power factor (100% load) | 0.80 0.52 | |
Rated speed | 1750 rpm 870 rpm | |
Slip | 2.78 % 3.33 % | |
Rated voltage | 200 V 200 V | |
Rated current | 15.3 A 6.90 A | |
L. R. Amperes | 114 A 23.5 A | |
LRC | 7.4x(Code J) 3.4x(Code H) | |
No load current | 8.51 A 5.52 A | |
Rated torque | 15.0 ft.lb 7.54 ft.lb | |
Locked rotor torque | 200 % 120 % | |
Breakdown torque | 300 % 220 % | |
Locked rotor time | 12s (cold) 7s (hot) 81s (cold) 45s (hot) | |
Moment of inertia (J) | 0.4461 sq.ft.lb 0.4461 sq.ft.lb | |
Insulation Class | F F | |
Service factor | 1.15 1.15 | |
Duty Cycle | Cont.(S1) Cont.(S1) | |
Starting Method | Direct On Line Direct On Line | |
Ambient temperature | -20°C to +40°C -20°C to +40°C | |
Altitude | 1000 m.a.s.l. 1000 m.a.s.l. | |
Degree of Protection | IP55 IP55 | |
Enclosure | IC411 - TEFC IC411 - TEFC | |
Mounting | F-2 F-2 | |
Rotation¹ | Both (CW and CCW) Both (CW and CCW) | |
Noise level² | 58.0 dB(A) 50.0 dB(A) | |
Approx. weight³ | 2.2 lb 2.2 lb | |
Impregnation Method | Double impregnation polyester Double impregnation polyester | |
Space Heater Voltage | 110-127/200-240 V 110-127/200-240 V | |
Main terminal box hole | NPT 1" NPT 1" | |
Shaft Locking Device | Without Without | |
Drain | Rubber, automatic Rubber, automatic | |
Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
Painting | RAL 5009 202E (ISO 12944 - C4) RAL 5009 202E (ISO 12944 - C4) | |
Grounding Lugs | Single Single | |
Fan Cover material | Steel Steel | |
Tropicalized Painting | Complete (200h) Complete (200h) | |
Drip Cover | Without Without | |
Flange | Without Without | |
Bearing type | 6207 2RS 6207 2RS | |
NDE bearing | 6206 2RS 6206 2RS | |
Overload protector (phenolic) | Without overload protector Without overload protector | |
Connection Cables Quantity | 6 6 |