header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
---|---|---|
Fan material | Plastic Plastic | |
Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 | |
NDE bearing Seal | V'Ring V'Ring | |
DE bearing Seal | V'Ring V'Ring | |
Cable Press Material | Sem Sem | |
Frame | 143/5T 143/5T | |
Frame Material | Cast Iron Cast Iron | |
Output | 2 HP (1.5 kW) 0.5 HP (0.37 kW) | |
Frequency | 60 Hz 60 Hz | |
Efficiency (100% load) | 82.5 64.0 | |
Power factor (100% load) | 0.82 0.58 | |
Rated speed | 1735 rpm 860 rpm | |
Slip | 3.61 % 4.44 % | |
Rated voltage | 200 V 200 V | |
Rated current | 6.39 A 2.88 A | |
L. R. Amperes | 51.2 A 10.4 A | |
LRC | 8.0x(Code K) 3.6x(Code J) | |
No load current | 3.68 A 1.98 A | |
Rated torque | 6.05 ft.lb 3.05 ft.lb | |
Locked rotor torque | 270 % 180 % | |
Breakdown torque | 300 % 229 % | |
Locked rotor time | 10s (cold) 6s (hot) 50s (cold) 28s (hot) | |
Moment of inertia (J) | 0.1590 sq.ft.lb 0.1590 sq.ft.lb | |
Insulation Class | F F | |
Service factor | 1.15 1.15 | |
Duty Cycle | Cont.(S1) Cont.(S1) | |
Starting Method | Direct On Line Direct On Line | |
Ambient temperature | -20°C to +40°C -20°C to +40°C | |
Altitude | 1000 m.a.s.l. 1000 m.a.s.l. | |
Degree of Protection | IP55 IP55 | |
Enclosure | IC411 - TEFC IC411 - TEFC | |
Mounting | F-1 F-1 | |
Rotation¹ | Both (CW and CCW) Both (CW and CCW) | |
Noise level² | 51.0 dB(A) 48.0 dB(A) | |
Approx. weight³ | 2.2 lb 2.2 lb | |
Impregnation Method | Double impregnation polyester Double impregnation polyester | |
Space Heater Voltage | 110-127/200-240 V 110-127/200-240 V | |
Main terminal box hole | NPT 3/4" NPT 3/4" | |
Shaft Locking Device | Without Without | |
Drain | Rubber, automatic Rubber, automatic | |
Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
Painting | RAL 5009 202E (ISO 12944 - C4) RAL 5009 202E (ISO 12944 - C4) | |
Grounding Lugs | Single Single | |
Fan Cover material | Steel Steel | |
Tropicalized Painting | Complete (200h) Complete (200h) | |
Drip Cover | Without Without | |
Flange | Without Without | |
Bearing type | 6205 2RS 6205 2RS | |
NDE bearing | 6204 2RS 6204 2RS | |
Overload protector (phenolic) | Without overload protector Without overload protector | |
Connection Cables Quantity | 6 6 |