header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
---|---|---|
Fan material | Plastic | |
NDE bearing Seal | V'Ring | |
DE bearing Seal | V'Ring | |
Frame | B56C | |
Frame Material | Rolled Steel | |
Output | 0.5 HP (0.37 kW) | |
Frequency | 60 Hz | |
Efficiency (100% load) | 58.0 | |
Power factor (100% load) | 0.73 | |
Rated speed | 3480 rpm | |
Slip | 3.33 % | |
Rated voltage | 115/208-230 V | |
Rated current | 7.60/3.80-3.80 A | |
L. R. Amperes | 42.6/21.3-21.3 A | |
LRC | 5.6x(Code L) | |
No load current | 5.60/2.41-2.80 A | |
Rated torque | 0.754 ft.lb | |
Locked rotor torque | 320 % | |
Breakdown torque | 280 % | |
Locked rotor time | 10s (cold) 6s (hot) | |
Moment of inertia (J) | 0.0316 sq.ft.lb | |
Insulation Class | B | |
Service factor | 1.15 (1.00 @ 208V) | |
Duty Cycle | Cont.(S1) | |
Starting Method | Direct On Line | |
Ambient temperature | -20°C to +40°C | |
Altitude | 1000 m.a.s.l. | |
Degree of Protection | IP55 | |
Enclosure | IC411 - TEFC | |
Mounting | F-1 | |
Rotation¹ | Both (CW and CCW) | |
Noise level² | 55.0 dB(A) | |
Approx. weight³ | 24.8 lb | |
Impregnation Method | Dip and Bake Polyester | |
Main terminal box hole | 2xNPT 1/2" | |
Drain | Rubber, automatic | |
Shaft Material | SAE 1040/45 Carbon Steel | |
Painting | RAL 7022 207N (ISO 12944 - C2) | |
Grounding Lugs | Single | |
Fan Cover material | Steel | |
Tropicalized Painting | Without | |
Drip Cover | Without | |
Flange | FC 149 | |
Bearing type | 6203 ZZ | |
NDE bearing | 6202 ZZ | |
Overload protector (phenolic) | Without overload protector |