text.skipToContent text.skipToNavigation text.skipToFooter

Could not find your product? Check the old e-catalog tool.
Material Description Code
W22 High Efficiency 10 HP 4P 215TYZ 3Ph 208-230/460 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: 01018EP3EHP215TYZ7F3

13565753

 Loading...

W22 High Efficiency 5 HP 4P 184TYZ 3Ph 208-230/460 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: 00518EP3EHP184TYZ7F3

13565751

 Loading...

W22 High Efficiency 7.5 HP 4P 213TYZ 3Ph 208-230/460 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: 00718EP3EHP213TYZ7F3

13565752

 Loading...

3 Registers Found