text.skipToContent text.skipToNavigation text.skipToFooter

Material Description Code
Rolled Steel 0.25 HP 2P 56 3Ph 208-230/460//190-220/380-415 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: .2536ES3E56-S

12676239

 Loading...

Rolled Steel 0.25 HP 2P 56C 3Ph 208-230/460//190-220/380-415 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: .2536ES3E56C-S

12894706

 Loading...

Rolled Steel 0.25 HP 4P 56 3Ph 208-230/460//190-220/380-415 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: .2518ES3E56-S

12676261

 Loading...

Rolled Steel 0.25 HP 4P 56C 3Ph 208-230/460//190-220/380-415 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: .2518ES3E56C-S

12894698

 Loading...

Rolled Steel 0.25 HP 4P 56C 3Ph 575 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: .2518ES3H56C-S

12895593

 Loading...

Rolled Steel 0.25 HP 4P W56 1Ph 115/208-230 V 60 Hz IC411 - TEFC - Foot-mounted 13268315

 Loading...

Rolled Steel 0.25 HP 4P W56C 1Ph 115/208-230 V 60 Hz IC411 - TEFC - Foot-mounted 13638769

 Loading...

Rolled Steel 0.33 HP 2P 56 3Ph 208-230/460//190-220/380-415 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: .3336ES3E56-S

12676240

 Loading...

Rolled Steel 0.33 HP 2P 56C 3Ph 208-230/460//190-220/380-415 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: .3336ES3E56C-S

12805240

 Loading...

Rolled Steel 0.33 HP 2P 56C 3Ph 208-230/460//190-220/380-415 V 60 Hz IC411 - TEFC - Footless

Catalog Number: .3336ES3E56CFL-S

12895589

 Loading...

Rolled Steel 0.33 HP 2P 56C 3Ph 575 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: .3336ES3H56C-S

12895587

 Loading...

Rolled Steel 0.33 HP 2P 56C 3Ph 575 V 60 Hz IC411 - TEFC - Footless

Catalog Number: .3336ES3H56CFL-S

12895581

 Loading...

Rolled Steel 0.33 HP 2P W56C 1Ph 115/208-230 V 60 Hz IC411 - TEFC - Foot-mounted 12884073

 Loading...

Rolled Steel 0.33 HP 2P W56C 1Ph 115/208-230 V 60 Hz IC411 - TEFC - Footless 13594330

 Loading...

Rolled Steel 0.33 HP 4P 56 3Ph 208-230/460//190-220/380-415 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: .3318ES3E56-S

12676262

 Loading...

Rolled Steel 0.33 HP 4P 56C 3Ph 208-230/460//190-220/380-415 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: .3318ES3E56C-S

12895591

 Loading...

Rolled Steel 0.33 HP 4P 56C 3Ph 208-230/460//190-220/380-415 V 60 Hz IC411 - TEFC - Footless

Catalog Number: .3318ES3E56CFL-S

12895592

 Loading...

Rolled Steel 0.33 HP 4P W56 1Ph 115/208-230 V 60 Hz IC411 - TEFC - Foot-mounted 13268316

 Loading...

Rolled Steel 0.33 HP 4P W56C 1Ph 115/208-230 V 60 Hz IC411 - TEFC - Foot-mounted 13624906

 Loading...

Rolled Steel 0.33 HP 4P W56C 1Ph 115/208-230 V 60 Hz IC411 - TEFC - Footless 13638770

 Loading...

Showing 1 - 20 Register of 318 Found