Selected products were added to comparison
See products on comparison page
Standard | NEMA MG-1 |
---|---|
Frequency | 50 Hz |
Voltage | 115/230 V |
Number of poles | 4 |
Degree of Protection | IP55 |
Synchronous speed | 1500 rpm |
Output rating | 0.5 HP |
---|---|
Mounting | Foot-mounted |
Flange | Without |
Mounting | F-1 |
Terminal box¹ | Left position |
Enclosure | IC411 - TEFC |
Frame | B56 |
---|---|
Output | 0.37 kW (0.5 HP) |
Number of Poles | 4 |
Frequency | 50 Hz |
Rated speed | 1450 rpm |
Slip | 3.33 % |
Rated voltage | 115/230 V |
Rated current | 7.80/3.90 A |
L. R. Amperes | 42.9/21.5 A |
No load current | 6.60/3.30 A |
Rated torque | 1.80 ft.lb |
Locked rotor torque | 300 % |
Breakdown torque | 260 % |
Moment of inertia (J) | 0.0982 sq.ft.lb |
---|---|
Insulation Class | F |
Service factor | 1.00 |
Temperature rise | 80 K |
Duty Cycle | Cont.(S1) |
Starting Method | Direct On Line |
Degree of Protection | IP55 |
Enclosure | IC411 - TEFC |
Mounting | F-1 |
Rotation¹ | Both (CW and CCW) |
Noise Level² | 50.0 dB(A) |
Approx. weight³ | 26.8 lb |
50% | 75% | 100% |
---|---|---|
55.0 | 62.0 | 66.0 |
50% | 75% | 100% |
---|---|---|
0.44 | 0.54 | 0.63 |
Frame Material | Rolled Steel |
---|---|
Impregnation Method | Dip and Bake Polyester |
Main terminal box hole | 2xPG 16 |
Terminal Block | Without |
Drain | Rubber, automatic |
Shaft Material | SAE 1040/45 Carbon Steel |
Painting | RAL 7022 207N (ISO 12944 - C3) |
Grounding Lugs | Single |
Fan Cover material | Rolled Steel |
Tropicalized Painting | Without |
Fan material | Plastic |
Bearing cap | No-Without Bearing Cap |
Balancing Method | 1/2 Key |
Drip Cover | Without |
Resilient Base | Without |
Drive End | Non Drive End | |
---|---|---|
Bearing type | 6203 ZZ | 6202 ZZ |
Sealing | V'Ring | V'Ring |
Lubrication interval | - | - |
Grease amount | - | - |
Grease Type | Mobil Polyrex EM |
Max. traction | Max. compression |
---|---|
32 lb | 59 lb |