text.skipToContent text.skipToNavigation text.skipToFooter

General 0.25 HP 4P B56C 1Ph 115/208-230 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: .2518ES1BB56C | Product: 10022062
Motor with steel plate frame, for general use, developed to meet different applications with great performance and economy.
Product features
Standard NEMA MG-1
Frequency 60 Hz
Voltage 115/208-230 V
Number of poles 4
Degree of Protection IP55
Synchronous speed 1800 rpm
Output rating 0.25 HP
Mounting Foot-mounted
Flange FC 149
Mounting F-1
Terminal box¹ Left position
Enclosure IC411 - TEFC
$ 288.00/un.

 Loading...

Product details

Electric Motors

Frame B56C
Output 0.25 HP (0.18 kW)
Number of Poles 4
Frequency 60 Hz
Rated speed 1750 rpm
Slip 2.78 %
Rated voltage 115/208-230 V
Rated current 4.70/2.20-2.35 A
L. R. Amperes 27.3/12.8-13.6 A
LRC 5.8x(Code P)
No load current 4.00/1.72-2.00 A
Rated torque 0.740 ft.lb
Locked rotor torque 360 %
Breakdown torque 280 %
Locked rotor time 10s (cold) 6s (hot)
Moment of inertia (J) 0.0536 sq.ft.lb
Insulation Class B
Temperature rise 80 K
Service factor 1.15 (1.00 @ 208V)
Duty Cycle Cont.(S1)
Starting Method Direct On Line
Ambient temperature -20°C to +40°C
Altitude 1000 m.a.s.l.
Degree of Protection IP55
Enclosure IC411 - TEFC
Mounting F-1
Rotation¹ Both (CW and CCW)
Noise level² 50.0 dB(A)
Approx. weight³ 22.1 lb
(1) Looking the motor from the shaft end.; (2) Measured at 1m and with tolerance of +3dB(A).; (3) Approximate weight, subject to be changed after manufacturing process.; (4) At 100% of full load.

Efficiency

50% 75% 100%
45.0  53.0  57.7 

Power factor

50% 75% 100%
0.41  0.50  0.58 

Features

Frame Material Rolled Steel 
Impregnation Method Dip and Bake Polyester 
Main terminal box hole 2xNPT 1/2" 
Terminal Block Without 
Drain Rubber, automatic 
Shaft Material SAE 1040/45 Carbon Steel 
Painting RAL 7022 207N (ISO 12944 - C3) 
 
 
Grounding Lugs Single 
Fan Cover material Rolled Steel 
Tropicalized Painting Without 
Fan material Plastic 
Bearing cap No-Without Bearing Cap 
Drip Cover Without 
Resilient Base Without 

 Loading...

 Loading...

Bearing details

  Drive End Non Drive End
Bearing type 6203 ZZ   6202 ZZ  
Sealing V'Ring  V'Ring 
Lubrication interval
Lubricant amount
Grease Type Mobil Polyrex EM 

Foundation loads

Max. traction Max. compression
9 lb  31 lb