text.skipToContent text.skipToNavigation text.skipToFooter

Farm Duty 7.5 HP 4P 215TZ 1Ph 230 V 60 Hz IC411 - TEFC - Foot-mounted

WEG Code: 10021987 | Catalog Number: 00718ES1DFD215Z
Product features
Standard NEMA MG-1
Frequency 60 Hz
Voltage 230 V
Number of poles 4
Degree of Protection IP55
Synchronous speed 1800 rpm
Output rating 7.5 HP
Mounting Foot-mounted
Flange Without
Mounting F-1
Terminal box¹ Left position
Enclosure IC411 - TEFC
$1,463.00/un.

Product details

Electric Motors

Frame 215TZ
Output 7.5 HP (5.5 kW)
Number of Poles 4
Frequency 60 Hz
Rated speed 1730 rpm
Slip 3.89 %
Rated voltage 230 V
Rated current 33.0 A
L. R. Amperes 248 A
LRC 7.5x(Code J)
No load current 16.9 A
Rated torque 22.5 ft.lb
Locked rotor torque 400 %
Breakdown torque 260 %
Locked rotor time 10s (cold) 6s (hot)
Moment of inertia (J) 0.8828 sq.ft.lb
Insulation Class F
Service factor 1.15
Temperature rise 80 K
Duty Cycle Cont.(S1)
Starting Method Direct On Line
Ambient temperature -20°C to +40°C
Altitude 1000 m.a.s.l.
Degree of Protection IP55
Enclosure IC411 - TEFC
Mounting F-1
Rotation¹ Both (CW and CCW)
Approx. weight³ 160 lb
(1) Looking the motor from the shaft end.; (3) Approximate weight, subject to be changed after manufacturing process.; (4) At 100% of full load.

Efficiency

50% 75% 100%
77.0  81.0  83.0 

Power factor

50% 75% 100%
0.71  0.81  0.90 

Features

Frame Material Cast Iron 
Impregnation Method Dip and Bake Polyester 
Main terminal box hole NPT 1" 
Terminal Block Without 
Drain Rubber, automatic 
Shaft Material SAE 1040/45 Carbon Steel 
Painting RAL 3002 207A (ISO 12944 - C2) 
 
 
Grounding Lugs Single 
Fan Cover material Rolled Steel 
Tropicalized Painting Without 
Fan material Plastic 
Bearing cap No-Without Bearing Cap 
Balancing Method 1/2 Key 
Drip Cover Without 

 Loading...

Bearing details

  Drive End Non Drive End
Bearing type 6308 ZZ   6206 ZZ  
Sealing V'Ring  V'Ring 
Lubrication interval
Grease amount
Grease Type Mobil Polyrex EM 

Foundation loads

Max. traction Max. compression
249 lb  409 lb 

Download Center

Filter documents by language: