header.link.backto My Account
Selected products were added to comparison
See products on comparison page
The W22 Brake Motor is the ideal motor for applications that require immediate, accurate and safe stops, and position control. They meet the needs of different applications, such as load elevators, hoists, shears, machining equipment, looms, packaging machines, conveyors, washing and bottling machines, bending machines, among others.
Standard | NEMA MG-1 |
---|---|
Frequency | 60 Hz |
Voltage | 230/460 V |
Number of poles | 4 |
Degree of Protection | IP55 |
Synchronous speed | 1800 rpm |
Output rating | 1 HP |
---|---|
Mounting | Foot-mounted |
Flange | Without |
Mounting | F-1 |
Terminal box¹ | Left position |
Enclosure | IC411 - TEFC |