header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Code | Description | PACKAGING | PACKAGE CONTENT | Amount Per Pack | |
---|---|---|---|---|---|
10688086 | VARNISH LACKTHERM 1314/40 H | 200 L | Drum | 200 L | 1 | |
10959557 | VARNISH LACKTHERM 1314/40 H | 200 L | Drum | 200 L | 1 | |
10979357 | VARNISH LACKTHERM 1314/40 H | 900 ml | Round Can | 900 ml | 15 | |
10979573 | VARNISH LACKTHERM 1314/40 H | 5 L | Rectangular Can | 5 L | 4 | |
10979640 | VARNISH LACKTHERM 1314/40 H | 20 L | Metal Bucket | 20 L | 1 | |
14835979 | VARNISH LACKTHERM 1314/40 ESP H | 20 L | Metal Bucket | 20 L | - | |
14865444 | VARNISH LACKTHERM 1314/40 ESP H | 200 L | Drum | 200 L | - |