text.skipToContent text.skipToNavigation text.skipToFooter

Pushbuttons

Representative Image Only

Developed for harsh environments and industrial applications, WEG line of Push Buttons and Pilot Lights employs high technology in the project and manufacturing, offering a modern and ergonomic design.

 Loading...

About this Product

Main Characteristics

  • High technology in design and manufacture;
  • Modern and ergonomic design;
  • Modular construction;
  • Wide range of products and accessories;
  • Contacts and flange with quick and easy assembly system
  • Illumination blocks with integral highly bright LED;
  • High protection degree;
  • Global certifications.

Technology

The push buttons and pilot lights of the CSW line were developed to be used in harsh environments and industrial applications with IP66.

Quick and Easy Assembly System

The contact latching of WEG's products (buttons, selection switches and pilot lights) use special, quick fitting flanges. The new mehanical flange system allows its removal in a practical and quick way without requiring any tools.

The blocks allow individual assembly and removal without affecting the others. The entire series can be quickly mounted (just one "click") and may be disassembled using a common acrewdriver.

The ergonomic design of the new fixing ring allows manual tightening of the device, not requiring the use of other tools. A lighter and safer tightening method to assemble WEG's Pushbuttons and Pilot Lights.

Contact Blocks - Safety and Reliability

  • High reliability and self-cleaning contact blocks;
  • Contacts made with special silver alloys, ensuring high reliability of the command circuits with low current and voltage levels (5mA / 17VDC);
  • NC contacts with Positive Opening system ensure the opening and interruption of the circuit.