header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Protection of electric circuits + operation and protection of motors
The MPW Motor-protective Circuit-breakers are a compact solution for the protection of electric circuits, and operation and protection of motors up to 45kW (380V) or 55kW (440V). With high breaking capacity, thus allowing the installation in specific applications with high short-circuit current. They assure complete protection for electric circuits and motors through thermal and magnetic releases, where the thermal protection may be set to protect against overloads and is equipped with a differential mechanism with phase-loss sensitivity, and the magnetic protection is set at 13xIn for short-circuit protection.
There are two available models, ON-OFF through pushbuttons (MPW18) or through a handle (MPW40/80/100), and both models have trip indication, which allows the operator to visualize the status of the breaker. The starting handle can be locked with a padlock on "OFF" position, ensuring safety during maintenance.
Reference | MPW12 |
---|---|
Maximum rated current Ie | 12 A |
Setting range for thermal release | 0,1-0,16 A |
---|---|
Terminal type | Cage clamp |