header.link.backto My Account
Selected products were added to comparison
See products on comparison page
The W22 Mining motors can operate with high efficiency in the severest applications. They have special mechanical characteristics that ensure durability, mechanical strength, and robustness in every step of the mining process – from extraction and transportation to the ore processing. Furthermore, they require low maintenance, significantly reducing undesirable downtime, and providing greater plant availability.
Standard | IEC 60034-1 |
---|---|
Frequency | 50 Hz |
Voltage | 240/415 V |
Number of poles | 6 |
Degree of Protection | IP66 |
Synchronous speed | 1000 rpm |
Output rating | 1.1 kW |
---|---|
Mounting | Foot-mounted |
Flange | Without |
Mounting | B3R(E) |
Terminal box¹ | Right position |
Enclosure | IC411 - TEFC |