• News
  • Download Center
  • Product Selection
Canada
Change to Another Country
Search


Products & Services
Quick access
Water & Wastewater

» Home » Products & Services » Solutions for Industries » Water & Wastewater

WEG Solutions for Water & Wastewater Industry

.

Electric Motors

on

TEFC - W22 Super Premium Efficiency

TEFC - W22 Super Premium Efficiency

Three-Phase, IP55, Cast Iron Frame

TEFC - W22 NEMA Premium Efficiency

TEFC - W22 NEMA Premium Efficiency

Three-Phase, IP55, Cast Iron Frame


 

TEFC - W22 High Efficiency

TEFC - W22 High Efficiency

Three-Phase, IP55, Cast Iron Frame

TEFC - W22 Medium Voltage

TEFC - W22 Medium Voltage

Three-Phase, IP55, Cast Iron Frame


 


 

ODP - NEMA Premium Efficiency

ODP - NEMA Premium Efficiency

Three-Phase, IP23, Rolled Steel and Cast Iron Frames

ODP - High Efficiency

ODP - High Efficiency

Three-Phase, IP23, Rolled Steel and Cast Iron Frames


 

TEFC - W22 NEMA Premium Efficiency - IEC (Tru-Metric)

TEFC - W22 NEMA Premium Efficiency - IEC (Tru-Metric)

Three-Phase, IP55, Cast Iron Frame Efficiency Level: IE3 according to IEC 60034-30 (Equivalent to NEMA Premium Efficiency)

TEFC - W21 NEMA Premium Efficiency - IEC (Tru-Metric)

TEFC - W21 NEMA Premium Efficiency - IEC (Tru-Metric)

Three-Phase, IP55, Multi-mounting Aluminum Frame Efficiency Level: IE3 according to IEC 60034-30 (Equivalent to NEMA Premium Efficiency)


 


 


 


 


 


 


 


 


 

ODP - Oil-Well Pumping

ODP - Oil-Well Pumping

Three-Phase, IP23, Cast Iron Frame


 


 


 


 


 


 


 


 

M Line - MAA - Low and High Voltage - ODP - Slip Ring

M Line - MAA - Low and High Voltage - ODP - Slip Ring

These motors can be designed with configuration to meet cooling method and degree of protection requirements of different kinds of applications.

M Line - MAF - Low and High Voltage - TEAAC - Slip Ring

M Line - MAF - Low and High Voltage - TEAAC - Slip Ring

These motors can be designed with configuration to meet cooling method and degree of protection requirements of different kinds of applications.


 

M Line - MGA - Low and High Voltage - ODP - Squirrel Cage

M Line - MGA - Low and High Voltage - ODP - Squirrel Cage

These motors can be designed with configuration to meet cooling method and degree of protection requirements of different kinds of applications.

M Line - MGF - Low and High Voltage - TEAAC - Squirrel Cage

M Line - MGF - Low and High Voltage - TEAAC - Squirrel Cage

These motors can be designed with configuration to meet cooling method and degree of protection requirements of different kinds of applications.


 

M Line - MGP - Low and High Voltage - ODP - Squirrel Cage

M Line - MGP - Low and High Voltage - ODP - Squirrel Cage

These motors can be designed with configuration to meet cooling method and degree of protection requirements of different kinds of applications.

M Line – MGP – Medium Voltage – WPII

M Line – MGP – Medium Voltage – WPII

WEG Medium Voltage Motors present design optimized construction and are manufactured in robust frames for all applications includingsevere duty.


 

WGM Line - Low Voltage/High Voltage - (Closed) - Squirrel Cage

WGM Line - Low Voltage/High Voltage - (Closed) - Squirrel Cage

Compact and silent motors with high power relation per frame size. Cooling is done by means of a “water jacket” placed between the stator pack and the frame allowing a more effective thermal exchange.


 

»  Get to know more about our complete range of WEG Electric Motors products.


Drives

on

Frequency Inverter - CFW-08

Frequency Inverter - CFW-08

High technology for motors driving. WEG VSDs offer several features like easy installation and operation, compact size and have a number of special functions. Available in power ratings from 0,25 to 20 HP.

Frequency Inverter - CFW-09

Frequency Inverter - CFW-09

High technology for motors driving. WEG VSDs offer several features like easy installation and operation, compact size and have a number of special functions. Available in power ratings from 1.5 to 1,500 HP.


 

Frequency Inverter - CFW-10

Frequency Inverter - CFW-10

High technology for motors driving. WEG VSDs offer several features like easy installation and operation and compact size. Available in power ratings from 0,25 to 5 HP.

Frequency Inverter - CFW-11

Frequency Inverter - CFW-11

A new generation of frequency inverters with high-tech features built in. The CFW-11 is fitted with Plug and Play technology and can automatically recognize and set accessories and optionals.


 

Frequency Inverter CFW700

Frequency Inverter CFW700

With main focus to fulfill requirements for general purpose applications the CFW700 series covers power levels ranging from 1.1 to 110kW (1.5 to 175 HP).

Medium Voltage Variable Frequency Drives MVW-01

Medium Voltage Variable Frequency Drives MVW-01

Designed to drive and vary speed of medium voltage motors, the MVW-01 consists of a multi-level structure of medium voltage IGBT (6.5kV) reducing the harmonic content of motor current to extremely low values.


 

Soft-Starter SSW-05

Soft-Starter SSW-05

WEG soft starters are fitted with micro processors. They are high-tech and were designed to ensure the highest performance during starts and stops of induction motors.

Soft-Starter SSW-06

Soft-Starter SSW-06

Soft-Starters are static starters that accelerate, decelerate and protect three-phase induction motors in power ratings from 350 to 2500 HP.


 

Soft-Starter SSW-07

Soft-Starter SSW-07

Soft-Starters are static starters that accelerate, decelerate and protect three-phase induction motors in power ratings from 6 Hp to 400 Hp.

Soft-Starter SSW-08

Soft-Starter SSW-08

WEG soft starters are fitted with micro processors. They are high-tech and were designed to ensure the highest performance during starts and stops of induction motors.


 

»  Get to know more about our complete range of WEG Drives products.


Controls

on

Control Relays

Control Relays

Designed for various application in control circuits, may be directly mounted on DIN EN50.002, or with fixing screws. Also have compact dimensions and wide range of accessories.

Manual Motor Protector

Manual Motor Protector

Compact solution for protection of electric circuits, and motor start and operation. With high breaking capacity, thus allowing the installation in specific applications with high short-circuit current.


 

Contactors (112 to 800A) and Overload Relays

Contactors (112 to 800A) and Overload Relays

WEG’s three-pole contactors present high technology and safety, and easy installation. For auxiliary contacts, there are two possibilites: through fixed auxiliary contacts or through additional auxiliary blocks.


 

Contactors (9 to 105A) and Overload Relays

Contactors (9 to 105A) and Overload Relays

WEG’s three-pole contactors present high technology and safety, and easy installation. Besides, its enclosed construction according to VDE 0106, the UL approval, and its easy access connections for one or two conductors.

Minicontactors CWC0

Minicontactors CWC0

Compact and complete solution for control and operation of circuits. Wide range of accessories, allowing fast and compact assembly for various applications.


 

Electronic Relays – Monitoring, Timing and Level Relays

Electronic Relays – Monitoring, Timing and Level Relays

High precision electronic circuits protected front line noises. Compact and suited for direct mounting on 35 mm DIN rail or with fixing screws. LEDs for status indication and high reliability contacts.

Smart Relay SRW01

Smart Relay SRW01

The SRW01 is a low-voltage electric motor management system with state-of-the-art technology and network communication capabilities. Additionally, its modular concept allows it to be used in various applications.


 

Pushbuttons and Pilot Lights CSW

Pushbuttons and Pilot Lights CSW

Designed to operate in severe industrial applications, WEG’s Pushbuttons and Pilot Lights series offers state-of-the-art technology and all contacts and flanges were developed with a quick and easy fitting system.


 

»  Get to know more about our complete range of WEG Controls products.



 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail

© 2012 WEG. All rights reserved