• News
  • Download Center
  • Product Selection
Canada
Change to Another Country
Search


Products & Services
Electric Motors
Single-Phase Electric Motors

» Home » Products & Services » Electric Motors » Single-Phase Electric Motors » ODP - Pool and Spa Motors - Square Flange - Low Service Factor


 
ODP - Pool and Spa Motors - Square Flange - Low Service Factor
 
Click on image to enlarge
 
ODP - Pool and Spa Motors - Square Flange - Low Service Factor




Applications
  • Pool and Spa
  • Standard Features
  • Single-phase, II pole, 60Hz
  • Voltage: 115/230V or 230V
  • Cast iron square flange
  • Open Drip Proof (ODP) IP21
  • 50ºC Ambient
  • Class "B" insulation
  • CCW (pump end) - non reversible
  • AISI 316 stainless steel shaft
  • Automatic overload protection
  • Threaded shaft
  • Internal and external grounding
  • Terminal box threaded NPT 1/2"
  • D.E. sealed ball bearings
  • D.E. endshield sealing - V-ring
  • Autophoretic coating
  • "1081" Design
  • NOTES
    All motors are tested according to IEEE 112 Standard - method "B" or C390 CSA.



     


    WEG Easy
    News - What's happening at WEG
    Newsletter - Have News sent to you by e-Mail

    © 2013 WEG. All rights reserved