- Applications
- Pumps
- Air conditioning equipment
- Farm equipment
- Conveyors
- Business machines
- Gear reducers
- Compressors
- Tools
- Fans and blowers
- Packaging equipment
- Standard Features
- Single-phase, II, IV or VI pole, 60Hz
- Voltage: 115/208-230V
- Squirrel cage rotor
- Start capacitor
- NEMA dimensions
- Class B insulation (130ºC)
- High starting torque
- Service Factor 1.15 or better
- Ball bearings
- Open drip proof (ODP - IP21)
- Color: RAL 7022 (dark gray)
- Optional Features
- Class F insulation
- Flange mounted
- Special voltages
- Specially designed shaft
- Second shaft end
- Stainless steel shaft
- Footless
- Other mounting configurations
- Manual or automatic thermal overload protection