- Applications
- Pumps
- Air conditioning equipment
- Farm equipment
- Conveyors
- Business machines
- Gear reducers
- Compressors
- Tools
- Fans and blowers
- Packaging equipment
- Standard Features
- Three-phase, II, IV or VI pole, 60Hz
- Voltage: 208-230/460V
- Squirrel cage rotor
- NEMA dimensions
- Class F insulation
- High starting torque
- Service Factor 1.15
- Ball bearings
- Totally enclosed fan cooled (TEFC - IP55)
- Color: RAL 7022 (Dark Gray)
- Continuous Duty (S1), 40ºC ambient
- V-ring slingers on both endshields
- Designed to operate in any position
- Optional Features
- Flange mounted
- Special voltages
- Specially designed shaft
- Second shaft end
- Stainless steel shaft
- Footless
- Other mounting configurations
- Manual or automatic thermal overload protector