• News
  • Download Center
  • Product Selection
Canada
Change to Another Country
Search


Products & Services
Drives
Variable Speed Drives

» Home » Products & Services » Drives » Variable Speed Drives » Variable Speed Drive CFW10


 
Variable Speed Drive CFW10
 
Click on image to enlarge
 
Variable Speed Drive CFW10

High technology for motors driving. WEG VSDs offer several features like easy installation and operation and compact size. Available in power ratings from 0,25 to 5 HP.




Description

In addition to a very small, easily mounted package, simplified keypad and bright LED readout, complete diagnostics and fully programmable I/Os, the CFW-10 controls three phase AC motors with a single phase 120 VAC input voltage will produce three phase 230 V to drive motors up to 1HP and single phase 230 VAC will produce three phase 230 V to drive motors up to 3 HP.

Increased flexibility and decreased costs are achieved by eliminating the need for a set-up transformer to operate three phase 230 VAC motors when only single phase 115 V is available. The CFW-10 is an economical solution to many industrial and commercial applications.

Applications

Centrifugal Pumps, Processing Pumps, Fans / Exhausters, Stirrers / Mixers, Extruding Machines, Roller Tables, Driers, Rotating Filters, Cutting Machines, Conveyors.

Features and benefits

  • Power Range: from 0.25 to 4 kW (0.25 to 5 HP)
  • Power Supply Voltage: Single-phase and Three-phase
  • V / F Control
  • IP 20 Finger-safe Enclosure
  • 150% current overload capacity
  • DSP controlled PWM output
  • 2.5 - 15 kHz ajustable switching frequency
  • Four isolated programmable digital inputs
  • Programmable relay output
  • One isolated programmable analog inputs
  • Diagnostic features: Overcurrent, motor overload, drive over temperature, output short circuit, DC bus over and undervoltage and external fault
  • Control features: Linear and “S” ramp acceleration and deceleration, local / remote control, DC braking, torque boost, motor slip compensation, electronic pot, preset speeds, maximum and minimum adjustable frequency limits, adjustable, output current limit, JOG
  • Display readings: Motor speed, frequency, voltage, current, last fault, heatsink temperature and drive status
  • Ambient: 122 °F (50 °C), 3300ft (1000m) altitude, 90% humidity, non-condensing for model 15,2A, 104 °F (40 °C)
Certifications




 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail

© 2014 WEG. All rights reserved