• News
  • Download Center
  • Product Selection
Canada
Change to Another Country
Search


Products & Services
Controls
Electronic Relays

» Home » Products & Services » Controls » Electronic Relays » Electronic Relays – Monitoring, Timing and Level Relays


 
Electronic Relays – Monitoring, Timing and Level Relays
 
Click on image to enlarge
 
Electronic Relays – Monitoring, Timing and Level Relays

High precision electronic circuits protected front line noises. Compact and suited for direct mounting on 35 mm DIN rail or with fixing screws. LEDs for status indication and high reliability contacts.




Main Features
  • Protecting Relays RPW
  • Timing Relays RTW
  • New Electronic Monitoring Relays for protection against phase loss RPW-FF, phase sequence RPW-SF, and phase loss and sequence in the same product RPW-FSF
  • RTW Timing Relays up to 30 minutes within nine different timing functions
  • Compact, only 22,5 mm wide, may be directly mounted on DIN rail or with fixing screws
  • High precision electronic circuits protected from line noises
  • LEDs for status indication
  • High reliability contacts
Description
  • Monitoring Relays RPW

WEG's RPW series are eletronic devices that monitor three-phase systems for phase loss RPW-FF (may be set to monitor neutral also), phase sequence inversion RPW-SF, or both functions in the same product RPW-FSF. When something abnormal occurs, the relay will switch off to interrupt the operation of the motor or process that is being monitored. Designed in compliance with international standards, the RPW offers a compact and safe solution, on frames only 22,5mm wide, for direct mounting on 35mm DIN rail.Standards: IEC / EN 60947-1
IEC / EN 60947-5-1

Certification:

Available in the following functions:

RPW-SF: Phase Sequence Relay
RPW-FF: Phase Loss Relay
RPW-FSF: Phase Sequence and Loss Relay
RPW-SS: Under and Overvoltage Relay
RPW-PTC: Thermistor Relay 

  • Timing Relays RTW

    WEG's RTW series are electronic devices that allow, based on time settings, the switching of an output signal according to specific functions. Commonly used in industrial machines and processes, like motor start, control boards, industrial ovens, injectors, and others.

    Developed with digital electronic circuits which provide high precision, accuracy and protection against line noises.
    Designed to be in compliance with international standards, the RTW provides a compact and safe solution, in a 22,5mm width frame for direct mounting on 35mm DIN Rail, with 1 or 2 changeover contacts and supply voltages of 110-130V 50/60Hz,220-240V 50/60HZ or 24Vdc.

    With six different timing ranges, the RTW can be set from 0,1 seconds to 150 hours with high reliability and accuracy.

    Available in the following timing functions:

  • RTW- RE » On Delay
  • RTW- PE » Impulse On
  • RTW- CI » Asymetric Flasher Start On
  • RTW- RD » Off Delay With Control
  • RTW- ET » Star-delta
  • RTW- CIL » SymmetricFlasher Start On
  • RTW- CID » Symmetric Flasher Start Off
  • RTW- CIR » Pulse Flasher - Start On
  • RTW- RDI » Off Delay No Control
  • Standards:
    IEC/EN1812-1
    IEC/EN60947-1
    IEC/EN60947-5-1

    Certification:



    Operation
    RTW RE (On Delay): The timing is set on the front dial and it begins when control supply voltage is applied. When the selected time delay is complete, the output relay energizes. If control supply voltage is interrupted, the output relay de-energizes and the time delay is reset.
    RTW PE (Impulse On): When control supply voltage is applied, the output relay energizes immediately and remains energized until the set pulse time is complete. If control supply voltage is interrupted, the output relay de-energizes and the time delay is reset.
    RTW CI (Asymmetric Flasher Start On): ON and OFF times may be set on the front dials (ON - upper dial; OFF - lower dial). When control supply voltage is applied, time delay starts with the ON time first. When the ON time is completed, the OFF time starts. These cycles continue while the control supply voltage is applied. If control supply voltage is interrupted, the output relay de-energizes and the time delay is reset.
    RTW RD (Off Delay With Control): This function requires continuous control supply voltage for timing. When control input is closed, the output relay energizes immediately. If control input is opened, the time delay starts. When the selected time delay is completed, the output relay de-energizes. If control input recloses before time delay is completed, the time delay is reset and the output relay does not change state. If control supply voltage is interrupted, the output relay de-energizes and the time delay is reset.
    RTW ET (Star-delta): When control supply voltage is applied, the star output energizes immediately. The Star Time may be set on the front dial. When the Star Time is complete, the "dead time" starts (preset to 100ms) and then the delta output is energized. If control supply voltage is interrupted, the output relay de-energizes and the timing is reset.
    RTW CIL (Symmetric Flasher Start On): The ON and OFF times are equal and may be set on the front dial. When control supply voltage is applied, symmetrical ON and OFF times start. The cycle starts with an ON time first. If control supply voltage is interrupted, the output relay de-energizes and the time delay is reset.
    RTW CID (Symmetric Flasher Start Off): The ON and OFF times are equal an may be set on the front dial. When control supply voltage is applied, symmetrical ON and OFF times start. The cycle starts with an OFF time first. If control supply voltage is interrupted, the output relay de-energizes and the time delay is reset.
    RTW CIR (Asymmetric Flasher Start Off): ON and OFF times may be set on the front dials (ON - upper dial; OFF - lower dial). When control supply voltage is applied, time delay starts with the OFF time first. When the OFF time is completed, the ON time starts. These cycles continue while the control supply voltage is applied. If control supply voltage is interrupted, the output relay de-energizes and the time delay is reset.
    RTW RDI (Off Delay No Control): When control supply voltage is applied, the output relay energizes immediately. When control supply voltage is interrupted, the time delay starts. When the selected time delay is completed, the output relay de-energizes. No auxiliary control voltage is required (time delay limited to 10 minutes).



  •  


    WEG Easy
    News - What's happening at WEG
    Newsletter - Have News sent to you by e-Mail

    © 2013 WEG. All rights reserved