Our Values
WEG Units
Controlled Units
History
Policy
Figures
Management
ISO Certifications
Motors
Energy
Automation
News
Download Center
WEG Newsletter
Contact Us
Service Network
Agents
Distributors
Branches
DC Motors
Low and High Voltage Machines
Low Voltage Motors - IEC General Purpose
Low Voltage Motors - IEC Single-Phase General Purpose
Low Voltage Motors - IEC Brake Motor
Low Voltage Motors - IEC Explosion Proof
Low Voltage Motors - IEC Fan and Exhaust Application
Contact Us
Service Network
WEG A to Z
Start page
About WEG
Our Values
WEG Units
Controlled Units
History
Policy
Figures
Management
ISO Certifications
Contact
Contact Us
Service Network
Agents
Distributors
Branches
Investors Relations
Media Center
News
Download Center
WEG Newsletter
Products & Services
Motors
Energy
Automation
WEG Support
Agents
Branches
Contact Us
Distributors
Service Network
Motors
Low Voltage Motors - IEC General Purpose
Home
» Products & Services »
Motors
»
Low Voltage Motors - IEC General Purpose
»
W21 - Cast Iron Frame - Standard Efficiency EFF2 - Multivoltage
W21 - Cast Iron Frame - Standard Efficiency EFF2 - Multivoltage
General information
Data & Drawings
Typical Application
Pumps
Fans
Crushers
Conveyor belts
Mills
Centrifugal machines
Presses
Elevators
Packaging equipment
Grinders and others
Standard Features
Three-phase, multivoltage, IP55, TEFC;
Output: 0,12 up to 355kW;
Frames: 63 up to 355M/L;
Voltage: 220-240/380-415V (up to 100L) / 380-415/660V (from 112M and up);
Class “F” insulation ( ΔT=80K);
Continuous duty - S1;
Squirrel cage rotor/Aluminium die cast;
Design N;
Grease nipple system from frame 225S/M and above;
Automatic drain plug;
V’ring for frames 63 up to 200L;
Lip seal for frames 225S/M up to 280S/M (II pole);
Labyrinth tachonite seal for frames 280S/M (IV pole) up to 355M/L;
Ambient temperature: 40°C, at 1000 m.a.s.l.;
Metric thread cable entries on the terminal box;
Thermistors (1 per phase) fitted in frame 225S/M up to 355M/L;
Suitable for Inverter Duty applications;
Ball bearings up to frame 280S/M (II pole) (D.E. and N.D.E);
Roller bearings from frame 280S/M (IV pole) (D.E);
Color: RAL 5007.
Options Available
Degree of Protection: IP56, IP65 or IP66;
Bearing seals:
Lip seal (90S - 280S/M (II pole));
Oil seal (90S - 280S/M (II pole));
Labyrinth tachonite frames 90S up to 355M/L.
Thermal protection:
Thermistors: from frames 90S up to 200L;
Thermostats;
RTD-PT100.
Space heaters;
Design H;
Class “H” insulation;
Roller bearings from frame 160M and above.
More options available, on request.
W21 - Cast Iron Frame - Standard Efficiency EFF2 - Multivoltage
Brochures (2)
Corporate Brochures (9)
Guides to the Installation, Configuration and Operation - Accessories (1)
Technical Articles (1)
Technical Manuals (1)
-- Select --
W22 Cast Iron Frame - Top Premium Efficiency (IE3)
W22 Cast Iron Frame - Premium Efficiency Plus (IE2)
W22 Cast Iron Frame - Standard Efficiency (IE1)
W21 - Cast Iron Frame - Standard Efficiency EFF2 - Multivoltage
W21 - Cast Iron Frame - Standard Efficiency EFF2 - Single Voltage
W21 - Cast Iron Frame - Improved Efficiency EFF2 - Single Voltage
W21 - Cast Iron Frame - Premium Efficiency Plus - Multivoltage
W21 - Cast Iron Frame - Premium Efficiency Plus - Single Voltage
W21 - Cast Iron Frame - Dahlander 4/2 Pole - Constant Torque
W21 - Cast Iron Frame - Dahlander 4/2 Pole - Variable Torque
W21 - Cast Iron Frame - Dahlander 8/4 Pole - Constant Torque
W21 - Cast Iron Frame - Dahlander 8/4 Pole - Variable Torque
W21 - Cast Iron Frame - Two Speed 6/4 Pole - Constant Torque
W21 - Cast Iron Frame - Two Speed 6/4 Pole - Variable Torque
W21 - Aluminium Frame - EFF2 Standard Efficieny - Multivoltage
W21 - Aluminium Frame - Dahlander 4/2 Pole - Constant Torque
W21 - Aluminium Frame - Dahlander 4/2 Pole - Variable Torque
W21 - Aluminium Frame - Dahlander 8/4 Pole - Variable Torque
ODP - EFF2 Standard Efficiency - Single Voltage
ODP - EFF2 Standar Efficiency - Multivoltage
W21 - NEMA - High Efficiency
IP55 - Cast Iron Frame - Premium Efficiency - Single Voltage
IP55 - Cast Iron Frame - Premium Efficiency - Multivoltage
Distributors
Service Network
Agents
Branches
Contact Us
August 6, 2010 /
Corporate
WEG acquires Instrutech
WEG acquires Instrutech, a Brazilian producer of automation equipment focused on man/machine safety.
28/Jul -
WEG transformers helped illuminate the FIFA World Cup 2010 in South Africa
07/Jul -
Zest and WEG commission longest VSD-driven conveyor in Africa
18/Jun -
WEG Automated exhaust system allows reduction of CO2 emissions
Applications
Brochures
Configuration Files
Corporate Brochures
Guides to the Installation, Configuration and Operation - Accessories
Quick Guides
Software
Technical Articles
Technical Manuals
Videos
Site Map
|
Privacy Policy
© 2010 WEG. All rights reserved