• WEG Easy
  • News
  • Download Center
Botswana
Change to Another Country
Search


Products & Services
  • News
  • Download Center
Quick access
Controls
Motor Protection and Starters

» Home » Products & Services » Controls » Motor Protection and Starters

Auxiliary Contactors

Auxiliary Contactors

Designed for various application in control circuits, may be directly mounted on DIN EN50.002, or with fixing screws. Also have compact dimensions and wide range of accessories.

Motor-protective Circuit-breaker MPW

Motor-protective Circuit-breaker MPW

Compact solution for protection of electric circuits, and motor start and operation. With high breaking capacity, thus allowing the installation in specific applications with high short-circuit current.


 

Enclosed Direct-on-Line Starters DLW

Enclosed Direct-on-Line Starters DLW

Designed to switch and protect three-phase and single-phase electric motors. WEG supplies a specially designed and projected starter according to any application.

Contactors (112 to 800A) and Overload Relays CWM

Contactors (112 to 800A) and Overload Relays CWM

WEG’s three-pole contactors present high technology and safety, and easy installation. For auxiliary contacts, there are two possibilites: through fixed auxiliary contacts or through additional auxiliary blocks.


 

Contactors (9 to 105A) and Overload Relays CWM

Contactors (9 to 105A) and Overload Relays CWM

WEG’s three-pole contactors present high technology and safety, and easy installation. Besides, offer enclosed construction according to VDE 0106, UL approval, and easy access connections for one or two conductors.

Contactors for Capacitor Switching CWMC

Contactors for Capacitor Switching CWMC

Specially designed to operate power factor correction capacitors (utilization category AC-6b). Special development to perform specific operations for this type of application.


 

High Speed Fuse

High Speed Fuse

High Speed fuse to protect electronic circuits such as soft-starter and VSDs. They are assembled in a high-quality ceramic body with high short circuit breaking capacity.

Minicontactors CWC0

Minicontactors CWC0

Compact and complete solution for control and operation of circuits. Wide range of accessories, allowing fast and compact assembly for various applications.



 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail

© 2012 WEG. All rights reserved