• News
  • Download Center
  • Product Selection
Bahamas
Change to Another Country
Search


Products & Services
Electric Motors
Severe Duty and General Purpose: High Efficiency & NEMA Premium

» Home » Products & Services » Electric Motors » Severe Duty and General Purpose: High Efficiency & NEMA Premium » W22 Medium Voltage


 
W22 Medium Voltage
 
Click on image to enlarge
 
W22 Medium Voltage




Typical Applications
  • Pumps
  • Fans
  • Crushers
  • Conveyor belts
  • Mills
  • Centrifugal machines
  • Presses
  • Elevators
  • Packaging equipment
  • Grinders and others.
Standard Features
  • Three-phase, IP55, TEFC;
  • Frequency: 50 or 60 Hz;
  • Output: 120 up to 600 HP;
  • Number of Poles: 2, 4, 6 and 8;
  • Frames: L447/9 to 588/9;
  • Mounting: B33R(D);
  • Voltage: 1.2 to 6.6 kV;
  • Class “F” insulation (ΔT=80K);
  • Continuous duty: S1;
  • Service factor: 1,15;
  • Thermal detectors: PT-100 (2 per phase) 3 wires on windings;
  • Accessories additional terminal box;
  • Ambient temperature: 40°C, at 1000 m.a.s.l.;
  • Squirrel cage rotor / Aluminium die cast;
  • Wseal shaft sealing system;
  • Drain holes fitted with rubber plugs;
  • Stainless steel nameplate AISI 316;
  • Fan Covers: cast iron made;
  • Fans:
    • 2 poles: plastic fans for frames L447/9 and 586/9 and aluminum fans for frames 588/9
    • 4 poles and above: aluminum fans
  • Regreasing nipples on drive and non-drive end;
  • NPT threaded cable entries on the terminal box;
  • Color: RAL 5009 - Blue.
Optional Available
  • Class “H” insulation;
  • Thermal protection: Thermistors or Thermostats on winings and bearings, for tripping or alarm;
  • Degree of Protection: IP56, IP65, IP66, IPW56, IPW65 or IPW66;
  • Bearing seals:
    • Lip seal ;
    • Oil seal ;
    • Labyrinth taconite seal and W3seal;
  • Space heaters;
  • Fans: Aluminum, Cast Iron and Bronze
  • Drip cover for vertical applications;
  • Double shaft end;
  • Encoder;
  • Cable glands in plastic and brass; 
  • Blower kit (TEBC);
  • Roller bearings.

 More options available, on request




 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail