• News
  • Download Center
  • Product Selection
Bahamas
Change to Another Country
Search


Products & Services
Electric Motors
Pump Motors

» Home » Products & Services » Electric Motors » Pump Motors » Jet Pump - NEMA 56 : Three-Phase - Threaded - ODP (IP21)


 
Jet Pump - NEMA 56 : Three-Phase - Threaded - ODP (IP21)
 
Click on image to enlarge
 
Jet Pump - NEMA 56 : Three-Phase - Threaded - ODP (IP21)




Description
These versatile motors have the torque and durability for the toughest commercial applications yet are also economical choices for residential applications. The motors are available with base, C-Face and in Form J configuration.
Applications
  • Commercial and Industrial pumps
  • Residential pumps (jacuzis, pools, hot tubs)
  • Jet pump motor system
  • Hydraulic pumps
Standard Features
  • Three-phase, II pole, 60Hz
  • Voltage: 208-230/460V
  • Squirrel cage rotor
  • Ball bearings
  • Open drip proof (IP21)
  • Fan cooled (internally)
  • Service factor according to NEMA standard MG 1-18.329
  • Insulation Class "B" (130ºC)
  • Standard: NEMA-MG 1-18.326
  • Rotation: Reversible
  • Stainless steel shaft end
  • Threaded center hole
  • Color: Munsell N1 (Black)
Optional Features
  • IV Pole
  • Class "F" insulation
  • Special voltages
  • Drip cover
  • Automatic Overload Protection
  • Other mounting configurations
NOTES
All motors are tested according to IEEE 112 std. - method "B" or C390 CSA.




 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail