• News
  • Download Center
  • Product Selection
Bahamas
Change to Another Country
Search


Products & Services
Drives
Variable Frequency Drives

» Home » Products & Services » Drives » Variable Frequency Drives » Variable Frequency Drive CFW-10: 0.25hp - 5hp


 
Variable Frequency Drive CFW-10: 0.25hp - 5hp
 
Click on image to enlarge
 
Variable Frequency Drive CFW-10: 0.25hp - 5hp

High technology for motors driving. WEG VSDs offer several features like easy installation and operation and compact size.




Description

Designed for the control and speed variation of three-phase induction electric motors, the CFW-10 VSD combines modern design with worldwide technology, where extreme compactness and easy programming stand out. With simple installation and operation, this product comes with optimized software resources, through a local Human-Machine interface, which enables it to be used in process controls and industrial machines.

In addition to a very small, easily mounted package, simplified keypad and bright LED readout, complete diagnostics and fully programmable I / O, the CFW-10 controls three phase AC motors with a single phase 120V AC input voltage will produce three phase 230V to drive motors up to 1HD and single phase 230V AC will produce three phase 230V to drive motors up to 3 HP.

Increased flexibility and decreased costs are achieved by eliminating the need for a set-up transformer to operate three phase 230V AC motors when only single phase 115V is available. The CFW-10 is an economical solution to many industrial and commercial applications.

Applications

Centrifugal Pumps, Processing Pumps, Fans / Exhausters, Stirrers / Mixers, Extruding Machines, Roller Tables, Driers, Rotating Filters, Cutting Machines, Conveyors.

Features
  • Power Range: from 0.25 to 5 HP.
  • Power Supply Voltage: Single-phase and Three-phase
  • V / F Control
  • IP 20 Finger-safe Enclosure
  • 150% current overload capacity
  • DSP controlled PWM output
  • 2.5 - 15 kHz ajustable switching frequency
  • Four isolated programmable digital inputs
  • Programmable relay output
  • One isolated programmable analog inputs
  • Diagnostic features: Overcurrent, motor overload, drive over temperature, output short circuit, DC bus over and undervoltage and external fault
  • Control features: Linear and "S" ramp acceleration and deceleration, local / remote control, DC braking, torque boost, motor slip compensation, electronic pot, preset speeds, maximum and minimum adjustable frequency limits, adjustable, output current limit, JOG
  • Display readings: Motor speed, frequency, voltage, current, last fault, heatsink temperature and drive status
  • Ambient: 122°F (50°C), 3300ft (1000m) altitude, 90% humidity, non-condensing for model 15,2A, 104°F (40°C). 
Certifications




 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail