• News
  • Download Center
  • Product Selection
Bahamas
Change to Another Country
Search


Products & Services
Controls
Pushbuttons and Pilot Lights

» Home » Products & Services » Controls » Pushbuttons and Pilot Lights » Pushbuttons and Pilot Lights CSW


 
Pushbuttons and Pilot Lights CSW
 
Click on image to enlarge
 
Pushbuttons and Pilot Lights CSW

WEG has used its leading-edge technology & development capability to design the CSW series. These user friendly and durable pilot devices are available in Industrial Ø22 and Ø30mm & Hazardous Ø30mm versions.




AutoCAD Library
Description:
WEG has used its leading-edge technology & development capability to design the CSW series of pushbuttons, pilot lights, selector switches and accessories. These user friendly and durable pilot devices are used in many industrial applications and environments.
It doesn't matter if your application uses Ø22mm or Ø30mm operators, WEG provides both series at an affordable price and superior quality. Designed to offer the ruggedness required for severe industrial applications, both series are NEMA 4, 4X rated (totally insulated) and include a complete line of accessories.
Our hazardous duty series CSW30H also offers a wide selection of operators and pilot devices for hazardous duty applications (Class 1, Division 2 and Zone 2). This series offers a wide selection of hermetically sealed reed and factory sealed contact blocks for superior corrosion resistance.
Quick and Easy Assembly System:
The ergonomic design of the new mounting ring allows manual tightening of the device, not requiring the use of additional tools. A lighter and safer tightening method to assemble WEG's Pushbuttons and Pilot Lights.
The entire series can be quickly mounted (just one "click") and may be disassembled using a flat screwdriver.
The contact blocks are individually assembled (stackable for the Ø30mm series) and do not require the use of tools for installation.
Contact Blocks - Safety and Reliability:
High efficiency self-cleaning contact blocks; Pure Silver Contacts (Ag100), ensures maximum reliability in every condition even at low energy levels (5mA/12V). NC Contacts with “Positive Break” system, ensures circuit interruption.
NC contacts with "Positive Break" system, which guarantees the interruption of the circuit when activated.
Accessories
Wide range of accessories including plate holders, emergency plate, protective covers for pushbuttons, fxing and extracting tools for lamps and mounting rings, spare lenses and covers.
Certification and Approvals




 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail