• News
  • Download Center
  • Product Selection
Bahamas
Change to Another Country
Search


Media Center
News
Products & Solutions

» Home » Media Center » News » Products & Solutions » Availability of new range W22X 560 to 710 frame sizes

June 1, 2012 / Products & Solutions

Availability of new range W22X 560 to 710 frame sizes

As a result of intense research and development, WEG is proud to announce and introduce the completion of the W22X Line of Flameproof Motors with 3 new frame sizes, 560, 630 and 710, which are the extension of the existing W22X Line.

The new W22X 560 tube-cooled design, representing this range extension, was world launched at the Hannover Messe 2012, and represents what is most modern in driving equipment for explosive atmospheres.

The Maia facility in Portugal is the Centre of Excellence for the manufacture and design of MV and HV explosion proof induction motors with our portfolio to be enhanced by the integration of this global range extension which is acceptable worldwide (ATEX and IECEx, protections Ex d(e) I Mb, Ex d(e) IIB T4 Gb, Ex d(e) IIC T4 Gb and Ex tb IIC T125ºC Db IP6X)) and are prepared to address the global market demands of classified area products.

Other national and regional certifications as GOST, CCOE, INMETRO, will be available in the future.

The maximum available outputs are per the below table, according to the supply voltages:

 

MEDIUM VOLTAGE OUTPUTS (kW)

Frame

2P

4P

6P

8P

Min

Max

Min

Max

Min

Max

Min

Max

560 1120 1600 1400 1600 1120 1250 900 1000
630 1800 2250 1800 2250 1400 1600 1120 1400
710 2500 2800 2500 4500 4500 3550 1600 2500

Medium Voltage: 1100V< U ≤6600V

HIGH VOLTAGE OUTPUTS (kW)

Frame

2P

4P

6P

8P

Min

Max

Min

Max

Min

Max

Min

Max

560 710 1000 900 1120 630 800 500 630
630 1120 1400 1250 1600 900 1250 710 1000
710 1600 2000 1800 3550 1400 2500 1120 2000

High Voltage: 600V< U ≤ 1100V

The offers we are already making to the market, meet the requirements of the most complex projects, specifications and applications.

We pride ourselves in our unique capability to provide optimal explosion-protected solutions, from gas pipelines in the harshness of the Artic circle conditions to oil rigs on the hottest spots of the blustery Arabian desert (From -55ºC up to +60ºC), offering unmatched reliability, world-class certification, reduced costs of operation and assured safety!


|



 



WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail