• WEG Easy
  • News
  • Download Center
Brunei
Change to Another Country
Search


Products & Services
  • News
  • Download Center
Quick access
Automation
Drives

» Home » Products & Services » Automation » Drives » Frequency Inverter CFW-11


Frequency Inverter CFW-11
General information
 
Launching

WEG is lauching a new generation of inverters with state-of-the-art technology for three-phase induction motor control.It can be used in a vast range of applications, since it is designed for running on either Normal or Heavy Duty Cycle Loads. Its performance is excellent, providing increased productivity and an inprovement in the quality of the process in wich it is used.

 CFW-11 presents many innovations that are helpful and beneficial to customers, mainly due to the simplicity of its installation and operation. The CFW-11 was developed based on Plug-and-Play philosophy allowing simple and fast installation of the inverter and its accessories.

The HMI has a navigation and programming system similar to mobile phones, with soft-key buttons.It is possible to access the parameters sequentially or through groups of parameters. The HMI also makes the Oriented Start-up function available, guiding the user through the necessary programming.

 The CFW-11 adapts itself to the customer´s needs through a broad range of accessories, which are easily installed. Besides this, the product comes with the SoftPLC function that attributes PLC functions to the inverter, which allows the customer to create his/her own applications through the WLP. 

  • 1,1 up to 55 kW  200-240V – Single phase (up to  2,2 KW) or Three Phase
  • 1,5 up to 370 kW 380-480 V – Three phase  


Plug and Play

The philosophy Plug and Play (conect  and use) enables quick and easy installation of acessories and options. It automatically recognizes and configures the accessories used, enabling easy installacion and safe operation eliminating manual configuration.

1) Slot 5 - FLASH  Memory Module

2) Slot 1
- Expansion I/Os (input and output)

3) Slot 2
- Encoder Interface

4) Slot 3
- Communication 1: DeviceNet, CANopen, RS-232C e RS-485

5) Slot 4
- Communication 2: Profibus, DeviceNet, RS-232, RS-485 e EtherNet/IP

 

 

 

 

 


Interface USB

Programming software for PC (USB connection), Windows environment, for parametrization, command and monitoring of CFW - 11 inverters.

 

 

 

 

 

 


Man / Machine Interface

The human-machine interface (HMI) was developed for simple and fast interaction while providing excellent visibility for the user. The HMI has backlit graphic display and soft-key, greatly facilitates inverter pragramming and operation.

 

  • Graphic display
  • Backlight
  • Real time clock
  • Copy Function
  • Plug-in (connection CFW-11 turned on)
  • Language Select
  • Remote HMI
  • Soft-keys for easy operation




Soft / PLC

Memory card built into the standard product allows user to create functions without the need to use an external PLC (soft-PLC via IEC61131-3 programming software).


Features

  • V / F (scalar), Sensorless Vectorial Control and Closed Loop Vectorial Control
  • Senusoidal PWM modulation - Space Vector Modulation
  • EMC filters (built-in)
  • Communication networks: CANopen, ProfiBus DP, DeviceNet, Devicenet Profile, Modbus RTU,
  • PID Regulator
  • DSP Control
  • Serial and Remote HMI (optional)
  • Built-in Inductors in the link DC
  • No need for external
  • USB Connection
  • On-line Monitoring
  • Trace Funcion
  • PLC Acessory - PLC 11-01 (Opcional)
  • Flash Memory Model
  • Normal and Heavy Duty Applications

Aplications

Multi Pump Control, Pumps, Fans, Exhausts, Compressors, Paper and Cellulose / Wood , Cement and Mining, Chemical and Petrochemical, IronWorks and Metallurgy, Elevation, Refrigeration, Suggar and Alcohol, Process Machine.


Certifications





Print
Recommend this page



Other products of this category


 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail

© 2012 WEG. All rights reserved