Our Values
WEG Units
Controlled Units
History
Policy
Figures
Management
ISO Certifications
Motors
Energy
Automation
News
Download Center
WEG Newsletter
Contact Us
Service Network
Agents
Distributors
Branches
DC Motors
Low and High Voltage Machines
Low Voltage Motors - IEC General Purpose
Low Voltage Motors - IEC Single-Phase General Purpose
Low Voltage Motors - IEC Brake Motor
Low Voltage Motors - IEC Explosion Proof
Low Voltage Motors - IEC Fan and Exhaust Application
Contact Us
Service Network
WEG A to Z
Start page
About WEG
Our Values
WEG Units
Controlled Units
History
Policy
Figures
Management
ISO Certifications
Contact
Contact Us
Service Network
Agents
Distributors
Branches
Investors Relations
Media Center
News
Download Center
WEG Newsletter
Products & Services
Motors
Energy
Automation
WEG Support
Agents
Branches
Contact Us
Distributors
Service Network
Motors
Low Voltage Motors - IEC General Purpose
Home
» Products & Services »
Motors
»
Low Voltage Motors - IEC General Purpose
»
W21 - NEMA - High Efficiency
W21 - NEMA - High Efficiency
General information
Typical Applications
Pumps
Fans
Crushers
Conveyor belts
Mills
Centrifugal machines
Presses
Elevators
Packaging equipment
Grinders and others
Standard Features
Three-phase, II, IV, IV and VIII pole, 60Hz;
50/60Hz rated up to 30Hp (for 40Hp and up, please contact our sales office);
Voltage: 208-230/460V or 575V;
Class F insulation for all frames;
Continuous duty - S1;
Efficiency Certification number CC029A according to US Department of Energy Regulations;
NEMA ratings design “B”;
Totally Enclosed Fan Cooled (TEFC) water tight and dust tight enclosure;
Squirell Cage Motor/Alluminium Die Cast;
V`Ring on both endshields;
NEMA Dimensions;
Service Factor: 1.25 up to 100HP and 1.15 from 25HP and up;
Continuous duty (S1);
Ambient temperature: 40°C, 1000 m.a.s.l.;
NPT threaded terminal box;
Stainless Steel nameplate AISI 316;
Paint: Synthetic enamel alkyd resin based (exceeds ASTM B117 salt spray test);
Automatic drain plugs – pressure compensated;
Regreasable bearings, positive pressure lubrication system (frames 254T and up);
Thermistors type PTC (1 per phase) from frames 324T and up;
Rating for use with VFD-12:1 constant torque speed range;
Speed range can be extended;
Color: RAL 5007.
Options Available
Special Voltages;
Specially designed shaft;
Blower Kit;
Space heaters (standard on 586/7 frames);
Labyrinth tachonite seal available for all ratings;
Thermostats or RTD`s (PT100);
Additional terminal box;
Drip cover (canopy) for shaft down applications;
Cable glands;
“C” and “D” flanges for all ratings;
Roller bearings on drive end available for 254 frame, IV poles and above.
More options available, on request.
W21 - NEMA - High Efficiency
Brochures (1)
Corporate Brochures (9)
Guides to the Installation, Configuration and Operation - Accessories (1)
Technical Articles (1)
Technical Manuals (1)
-- Select --
W22 Cast Iron Frame - Top Premium Efficiency (IE3)
W22 Cast Iron Frame - Premium Efficiency Plus (IE2)
W22 Cast Iron Frame - Standard Efficiency (IE1)
W21 - Cast Iron Frame - Standard Efficiency EFF2 - Multivoltage
W21 - Cast Iron Frame - Standard Efficiency EFF2 - Single Voltage
W21 - Cast Iron Frame - Improved Efficiency EFF2 - Single Voltage
W21 - Cast Iron Frame - Premium Efficiency Plus - Multivoltage
W21 - Cast Iron Frame - Premium Efficiency Plus - Single Voltage
W21 - Cast Iron Frame - Dahlander 4/2 Pole - Constant Torque
W21 - Cast Iron Frame - Dahlander 4/2 Pole - Variable Torque
W21 - Cast Iron Frame - Dahlander 8/4 Pole - Constant Torque
W21 - Cast Iron Frame - Dahlander 8/4 Pole - Variable Torque
W21 - Cast Iron Frame - Two Speed 6/4 Pole - Constant Torque
W21 - Cast Iron Frame - Two Speed 6/4 Pole - Variable Torque
W21 - Aluminium Frame - EFF2 Standard Efficieny - Multivoltage
W21 - Aluminium Frame - Dahlander 4/2 Pole - Constant Torque
W21 - Aluminium Frame - Dahlander 4/2 Pole - Variable Torque
W21 - Aluminium Frame - Dahlander 8/4 Pole - Variable Torque
ODP - EFF2 Standard Efficiency - Single Voltage
ODP - EFF2 Standar Efficiency - Multivoltage
W21 - NEMA - High Efficiency
IP55 - Cast Iron Frame - Premium Efficiency - Single Voltage
IP55 - Cast Iron Frame - Premium Efficiency - Multivoltage
Distributors
Service Network
Agents
Branches
Contact Us
August 6, 2010 /
Corporate
WEG acquires Instrutech
WEG acquires Instrutech, a Brazilian producer of automation equipment focused on man/machine safety.
28/Jul -
WEG transformers helped illuminate the FIFA World Cup 2010 in South Africa
07/Jul -
Zest and WEG commission longest VSD-driven conveyor in Africa
18/Jun -
WEG Automated exhaust system allows reduction of CO2 emissions
Applications
Brochures
Configuration Files
Corporate Brochures
Guides to the Installation, Configuration and Operation - Accessories
Quick Guides
Software
Technical Articles
Technical Manuals
Videos
Site Map
|
Privacy Policy
© 2010 WEG. All rights reserved