• WEG Easy
  • News
  • Download Center
Benin
Change to Another Country
Search


Products & Services
  • News
  • Download Center
Quick access
Motors
Low Voltage Motors - IEC General Purpose

Home » Products & Services » Motors » Low Voltage Motors - IEC General Purpose » IP55 - Cast Iron Frame - Premium Efficiency - Single Voltage


IP55 - Cast Iron Frame - Premium Efficiency - Single Voltage
General information
 
Applications
  • Pumps
  • Fans
  • Crushers
  • Conveyors
  • Machine tools
  • Milling applications
  • Centrifugal machines
  • Presses
  • Elevators
  • Looms
  • Grinders
  • Woodworking
  • Cooling
  • Packaging equipment
  • Other severe duty applications

Standard Features

• Three phase, 50 Hz TEFC;
• Output: 0,12 up to 330 kW;
• Frames: 63 to 355M/L;
• Voltage: 525 / 550V;
• Class “F” insulation (“B” Temp. Rise – 80K);
• Service factor: 1.00;
• Degree of Protection: IP55;
• Automatic Plastic drain plug;
• Standard Mounting configuration: B3L (E);
• Terminal Block: BMC (6 pins);
• Thermistors( 1/phase) from frame 225S/M and above;
• Lip seal for frames 63 up to 280S/M (for frame 280S/M - 2 pole);
• Labyrinth Tachonite Seal for frames 280S/M (4 pole) up to frame 355M/L;
• Ball bearings up to frame 280S/M (2 pole);
• Roller bearings for frames 280S/M (4 pole) up to 355M/L;
• Color: RAL 5007.


Optional Features
  • Degree of Protection: IP56 or IP65
  • Bearing seals:
    • Oil seal
  • Thermal protection:
    • Thermistors for frame 200 and below
    • Thermostats
    • RTD-PT 100
  • Space heaters
  • Class "H" insulation
  • Roller bearings for frame 160M and above

Print
Recommend this page



 
IP55 - Cast Iron Frame - Premium Efficiency - Single Voltage
 
Click on image to enlarge
IP55 - Cast Iron Frame - Premium Efficiency - Single Voltage
MinimizeMaximizeClose
 

 


Other products of this category


 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail

© 2010 WEG. All rights reserved