WEG power factor correction capacitors were designed using self-healing metallized polypropylene film, have security protection against internal over pressure and the dielectric losses are less than 0.2 W/kVAr.
Designed to protect electric motors, generators, transformers and circuits, WEG’s Molded-case Circuit-breakers have short-circuit breaking capacity up to 80kA (380/415V) and a wide range of accessories.
Designed for various application in control circuits, may be directly mounted on DIN EN50.002, or with fixing screws. Also have compact dimensions and wide range of accessories.
Compact solution for protection of electric circuits, and motor start and operation. With high breaking capacity, thus allowing the installation in specific applications with high short-circuit current.
Designed to switch and protect three-phase and single-phase electric motors. WEG supplies a specially designed and projected starter according to any application.
Designed to operate in severe industrial applications, WEG’s Pushbuttons and Pilot Lights series offers state-of-the-art technology and all contacts and flanges were developed with a quick and easy fitting system.
High precision electronic circuits protected against line noises. Compact and suited for direct mounting on 35 mm DIN rail or with fixing screws. LEDs for status indication and high reliability contacts.
Ideal for the protection of high power low-voltage electric circuits. Rated operational currents up to 6300A and high short-circuit breaking capacity. Available with 3 or 4 poles for both versions: fixed or withdrawable.
WEG’s three-pole contactors present high technology and safety, and easy installation. For auxiliary contacts, there are two possibilites: through fixed auxiliary contacts or through additional auxiliary blocks.
WEG’s three-pole contactors present high technology and safety, and easy installation. Besides, offer enclosed construction according to VDE 0106, UL approval, and easy access connections for one or two conductors.
Specially designed to operate power factor correction capacitors (utilization category AC-6b). Special development to perform specific operations for this type of application.
High Speed fuse to protect electronic circuits such as soft-starter and VSDs. They are assembled in a high-quality ceramic body with high short circuit breaking capacity.
Designed to protect electrical installations against overload and short-circuit. Rated operational currents from 2A up to 100A, and in one, two, three or four poles.
Compact and complete solution for control and operation of circuits. Wide range of accessories, allowing fast and compact assembly for various applications.
Devices designed to protect people and electrical installations against direct or indirect contact. Protect against the effects of earth-leakage that may exist on electric circuits.
The SRW01 is a low-voltage electric motor management system with state-of-the-art technology and network communication capabilities. Additionally, its modular concept allows it to be used in various applications.