• WEG Easy
  • News
  • Download Center
Australia
Change to Another Country
Search


Products & Services
Electric Motors
Low and High Voltage Machines

» Home » Products & Services » Electric Motors » Low and High Voltage Machines » M Line – MGP – Medium Voltage – WPII


 
M Line – MGP – Medium Voltage – WPII
 
Click on image to enlarge
 
M Line – MGP – Medium Voltage – WPII

WEG Medium Voltage Motors present design optimized construction and are manufactured in robust frames for all applications includingsevere duty.




Description

Recent investments in WEG’s North American facility takes production capability to a new level. Frames are in stock and the electrical packages are built to order. Choose from a standard or a customized design.
WEG Medium Voltage Motors present design optimized construction and are manufactured in robust frames for all applications including severe duty.

Standard Features
  • 2300 to 6600 V
  • 2 to 8 poles
  • 5000 to 6800 frames
  • Mounting: horizontal
  • Service duty: continuos
  • Class of insulation: F
  • Service factor: 1.0
  • Temperature rise: 80°C by resistance
  • Ambient temperature: 40°C
  • Altitude: 1000 m
  • Temperature detector: Pt100, 1 per bearing with 3 wires
  • Temperature detector: Pt100, 2 per phase with 3 wires
  • Two accessory terminal boxes, one for signal accessories and the other for those accessories requiring power supply (space heaters)
  • Single phase space heater
  • Labyrinth tachonite seal (grease lubricated bearings)
  • Antifriction bearings
  • Painting: Acrylic polyurethane polyamide epoxy (final coat: Blue RAL 5007)
  • Stainless steel nameplate
  • Grounding lug on the frame and terminal box
  • Copper bar rotor
  • 03 connection terminals in the terminal box (terminal block)
Optional Features
  • VFD application
  • Service factor: 1.15
  • Class of insulation: H
  • High torques
  • High inertia capability
  • Low starting current
  • Ambient temperature above 40°C
  • Altitude above 1000 m
  • Classified area
  • Special balance
  • Power factor correction capacitors
  • Temperature detector: thermistor (PTC or NTC)
  • Temperature detector: thermostat (Bimetallic)
  • More than one main terminal box
  • Shaft: Special dimensions, double shaft end, tapered, special steel
  • Encoder
  • Sleeve bearing
  • Special painting
  • Cable gland in the terminal box entrance
  • Lighting arrestors and surge capacitors
  • Vibration detector
  • Low noise
  • Tachometer
  • Bearing thermometer with gauge with/without contacts
  • Electrically insulated non-drive end bearing for all frame sizes when driven by frequency drive
  • Both bearings electrically insulated
  • Filters



 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail