W21 - Independent-wound Motor - Constant Torque 6/4 pole
- Typical Applications
- Pumps
- Fans
- Crushers
- Conveyors
- Machine tools
- Milling applications
- Centrifugal machines
- Presses
- Elevators
- Looms
- Grinders
- Woodworking
- Cooling
- Packaging equipment
- Other severe duty applications
- Standard Features
- Output: 0.22/0.32kW up to 75/110kW
- Frames: 80 up to 315S/M
- Mounting: B3R(E)
- Voltage: 415V
- Class "F" insulation up to frame 200
- Class "H" insulation frame 225 and up
- Degree of Protection: IP55
- Terminal block (6 pins)
- Thermistor (1/phase) from frame 160 up to 200
- Thermistor (2/phase) rated 155ºC and 180ºC from frame 225 and up
- Dip and baked impregnation (frames 80 up to 200)
- Resin continuous flow impregnation (frames 225S/M and above)
- V'Ring seals
- Grease nipple system in frame 160 and above
- Automatic plastic drain plug
- Metric thread cable entries
- Standard color: RAL 6002 (Green)
- Options Available
- Special voltage
- Mounting configuration
- Thermistors, thermostats or PT100