W22 Mining Motor – High Efficiency E3
- Typical Applications
- Machine tools
- Looms
- Packing machines
- Washing and bottling machines
- Cranes
- Elevators
- Printing machines
- Conveyors
- Standard Features
- Output: 0.12 kW up to 415 kW
- Frame 63 up to 355 A/B
- Mounting: B3R(E)
- Voltage: 400/380/415V
- Class “H” insulation (ΔT=80K)
- Degree of Protection: IP66 with labyrinth W3seal
- Terminal Block (6 pins)
- Thermistor (2/phase) rated 155ºC and 180ºC
- Resin continuous flow impregnation
- Grease nipple system
- Rubber drain plug
- Main terminal box with removable gland plate
- Main and auxiliary terminal boxes
- Standard color: Munsell 2.5 YR 6/14 (Orange)
- Options Available
- Thrust Bearings
- Shaft earthing brush
- Blower kit
- Double shaft extension
- Stainless steel shafts
- Anti-condesation heaters
- Bearing and winding RTDs
- Cable glands
More options available, on request