• WEG Easy
  • News
  • Download Center
Australia
Change to Another Country
Search


Products & Services
Electric Motors
IEC General Purpose

» Home » Products & Services » Electric Motors » IEC General Purpose » W22 Industrial Motor – Super High Efficiency E3+


 
W22 Industrial Motor – Super High Efficiency E3+
 
Click on image to enlarge
 
W22 Industrial Motor – Super High Efficiency E3+




Typícal Applications
  • Pumps
  • Fans
  • Crushers
  • Conveyors
  • Machine tools
  • Milling applications
  • Centrifugal machines
  • Presses
  • Elevators
  • Looms
  • Grinders
  • Woodworking
  • Cooling
  • Packaging equipment
  • Other severe duty applications
Standard Features
  • Three-phase
  • Cooling method: TEFC - Totally enclosed fan cooled
  • Degree of Protection: IP66
  • Output: 4 up to 330kW
  • Number of Poles: 2, 4, 6 and 8
  • Frames: 160M up to 355M/L
  • Mounting: B3R
  • Flexibility on mounting configuration for frames 225S/M to 355A/B: motor can have its T-box mounting converted from lateral to top mounted
  • Voltages: 220-240/380-415V / 380-415/660V
  • Class “H” insulation (ΔT = 80K)
  • Continuous duty: S1
  • Design N
  • Thermal protection: Alarm thermistors 1 per phase for frames for frames 160M to 200L and Alarm and Tripping thermistors 2 per phase for frame 225S/M and above
  • Ambient temperature: 40 °C, at 1000 m.a.s.l
  • Squirel cage rotor / Aluminum Die Cast
  • Double lip oil seal for frames 160M to 200L and Wseal sealing for frame 225S/M and above
  • Fan covers: cast iron made
  • Regreasing nipple for frames 225S/M to 355M/L
  • Rubber drain plug
  • Metric threaded cable entries on the terminal box
  • Suitable for Inverter duty applications (for voltages up to 575V)
  • Color: RAL 6002 - Green
Options Available
  • Degree of Protection IPW66
  • Bearing seals:
    • Lip seal
    • Oil seal
    • Labyrinth taconite seal and W3seal
  • Thermal protection:
    • Thermostats
    • RTD PT-100
  • Space heaters
  • Cable glands
  • Additional terminal box
  • Encoder
  • Blower Kit for TEBC applications
  • Double shaft end
  • Design H
  • Roller bearings

More options available, on request




 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail