• WEG Easy
  • News
  • Download Center
Australia
Change to Another Country
Search


Products & Services
Electric Motors
IEC General Purpose

» Home » Products & Services » Electric Motors » IEC General Purpose » ODP Industrial Motor - Standard Efficiency E1


 
ODP Industrial Motor - Standard Efficiency E1
 
Click on image to enlarge
 
ODP Industrial Motor - Standard Efficiency E1




Applications
  • Pumps
  • Fans
  • Kneader and mixer machines
  • Cutter and sawing machines
  • Pressing machines
  • Industrial equipment
  • Conveyors
  • Blowers
  • Compressors
  • Machinery
  • Cranes
  • Packaging equipment
Standard Features
  • Output: 11kW up to 370 kW
  • Frames: 160M up to 280L
  • Mounting:B3R(E)
  • Voltage: 415V
  • Class “F” insulation
  • Degree of Protection: IP23
  • Terminal block (6 pins)
  • Thermistors (1/phase) from frame 225S/M and above
  • Dip and baked impregnation (frames 160 up to 200)
  • Resin continuous flow impregnation from frame 225S/M and above
  • Grease nipple system in frame 225S/M and above
  • Metric thread cable entries
  • Standard color: RAL 7022 (Gray)
Optional Features
  • Multivoltage motors
  • Shaft material
  • Class “H” insulation
  • 2nd shaft end
  • Thermistor, thermostats or PT100
  • Special mounting configurations



 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail