• WEG Easy
  • News
  • Download Center
Australia
Change to Another Country
Search


Products & Services
Electric Motors
IEC Brake Motor

» Home » Products & Services » Electric Motors » IEC Brake Motor » Brake Motor - Cast Iron Frame - Top Premium Efficiency E3


 
Brake Motor - Cast Iron Frame - Top Premium Efficiency E3
 
Click on image to enlarge
 
Brake Motor - Cast Iron Frame - Top Premium Efficiency E3




Typical Applications
  • Machine tools
  • Looms
  • Packing machines
  • Washing and bottling machines
  • Cranes
  • Elevators
  • Printing machines
  • Conveyors

Standard Features
  • Three Phase multi voltage
  • Cast Iron frames 63 up to 200
  • Degree of Protection IP 55
  • V’ring on both endshields
  • Ball Bearings
  • Stainless steel nameplate
  • Design N
  • Class “F” insulation T 80K
  • Output from 0,12kW up to 37kW
  • Squirrel cage rotor/ Aluminium die cast
  • Service Factor 1,0
  • Continuous duty
  • Ambient temperature: 40°C 1000 m.a.s.l.
  • Dimensions according to IEC 72
  • Paint Color: RAL 6002

Options Available
  • IP 56
  • Thermal protection
  • Space heaters
  • Shaft dimensions to customer requirements
  • Class “H” insulation
  • Lip Seal, oil Seal and Labyrinth Taconite

More options available, on request




 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail