• WEG Easy
  • News
  • Download Center
Australia
Change to Another Country
Search


Products & Services
Drives
Variable Speed Drives

» Home » Products & Services » Drives » Variable Speed Drives » Variable Speed Drive CFW700


 
Variable Speed Drive CFW700
 
Click on image to enlarge
 
Variable Speed Drive CFW700

With main focus to fulfill requirements for general purpose applications the CFW700 series covers power levels ranging from 1.1 to 132kW (1.5 to 180 HP).




General Purpose Drive

Features and benefits
  • Power range: 1.1 up to 132 kW (1.5 up to 180 HP)
  • Single and three phase
  • Power supply voltage: 200-240 V, 380-480 and 500-600 V
  • Scalar (V / Hz), VVW, Open loop Vector Sensorless and Closed Loop with Encoder
  • Optimal Flux ®
  • Optimal Braking ®
  • Built-in DC link Reactor
  • Plug-in modules: I/Os and Fieldbus communication
  • SoftPLC function built-in
  • RS485 port available at terminals (MODBUS ready)
  • Ambient temperature 50 ºC
  • All the electronic boards are Conformal Coated (Tropicalization) as Standard,
    Classifed as 3C2 according to IEC 60721-3-3
  • Protection Degree IP20 (standard) and NEMA1 (accessory)
  • RFI Filter built-in (optional)
  • Possibility for Common DC bus configuration
  • Thermal Management(independent protection for motor and drive
  • Flash memory module: In few seconds, it is possible to download the programming from a CFW700 to others without powering them up
  • WLP and SuperDrive G2 free softwares
Easy Configuration

The possibility for fitting in the CFW700 series with accessories discarding any need for additional configuration (Plug and Play Philosophy) saves time and allows quickness and easiness when attempting to install modules shown below:

Slot 3 – Communication (Optional): Profibus DP-V1 / CANopen / DeviceNet

Slot 5 – Flash Memory (Optional)

Human Machine Interface

LCD Display
Backlight
Copy function through Memory Card
Language Selection
Remote HMI possibility
Guided start-up makes the programming easier

Free of Charge Software

WLP (WEG Ladder Programmer) Tool needed for development of application at Soft PLC environment.

Software Superdrive G2

- RS-485 port is used to communicate with PC
- Programming, commands and monitoring are possible through Superdrive
- Load of user application into the Soft PLC
- On-line help gives the user the possibility for searching about certain unknown function.

Applications
  • Centrifugal pumps
  • Fans / exhausters
  • Compressors
  • Conveyor belts
  • Roller tables
  • Granulators / palletizers
  • Rotary flters
  • Paper and Cellulose/ Wood Machines
  • Chemical and Petrochemical process
  • Ironworks and Metallurgy industries
Certifications




 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail