Molded-case Circuit-breaker DW
Designed to protect electric motors, generators, transformers and circuits, WEG’s Molded-case Circuit-breakers have short-circuit breaking capacity up to 80kA (380/415V) and a wide range of accessories.
- Main Features
- WEG's series of circuit-breakers:
- DWA - Power Distribution Protection
- DWM - Motor Protection
- DWG - General Protection
- IWA - Switch Disconnectors
- Five models with rated operational currents from 10 to 1600A
- Rated short-circuit breaking capacity up to 80kA (380/415Vac)
- Thermal and magnetic trip adjustment from DWA400 and up
- Wide range of internal and external accessories
- Technical specifications in compliance with IEC/EN 60947-2