• WEG Easy
  • News
  • Download Center
Australia
Change to Another Country
Search


Products & Services
  • News
  • Download Center
  • Training
Quick access
Automation
Low Voltage Switch & Control Gear

» Home » Products & Services » Automation » Low Voltage Switch & Control Gear

Capacitors for Power Factor Correction

Capacitors for Power Factor Correction

WEG power factor correction capacitors were designed using self-healing metallized polypropylene film, have security protection against internal over pressure and the dielectric losses are less than 0.2 W/kVAr.

Molded-case Circuit-breaker DW

Molded-case Circuit-breaker DW

Designed to protect electric motors, generators, transformers and circuits, WEG’s Molded-case Circuit-breakers have short-circuit breaking capacity up to 80kA (380/415V) and a wide range of accessories.


 

Contactors (9 to 105A) and Overload Relays CWM

Contactors (9 to 105A) and Overload Relays CWM

WEG’s three-pole contactors present high technology and safety, and easy installation. Besides, offer enclosed construction according to VDE 0106, UL approval, and easy access connections for one or two conductors.

Motor-protective Circuit-breaker MPW

Motor-protective Circuit-breaker MPW

Compact solution for protection of electric circuits, and motor start and operation. With high breaking capacity, thus allowing the installation in specific applications with high short-circuit current.


 

Enclosed Direct-on-Line Starters DLW

Enclosed Direct-on-Line Starters DLW

Designed to switch and protect three-phase and single-phase electric motors. WEG supplies a specially designed and projected starter according to any application.

Pushbuttons and Pilot Lights CSW

Pushbuttons and Pilot Lights CSW

Designed to operate in severe industrial applications, WEG’s Pushbuttons and Pilot Lights series offers state-of-the-art technology and all contacts and flanges were developed with a quick and easy fitting system.


 

Electronic Relays – Monitoring, Timing and Level Relays

Electronic Relays – Monitoring, Timing and Level Relays

High precision electronic circuits protected against line noises. Compact and suited for direct mounting on 35 mm DIN rail or with fixing screws. LEDs for status indication and high reliability contacts.

Air Circuit Breaker - ABW

Air Circuit Breaker - ABW

Ideal for the protection of high power low-voltage electric circuits. Rated operational currents up to 6300A and high short-circuit breaking capacity. Available with 3 or 4 poles for both versions: fixed or withdrawable.


 

Auxiliary Contactors

Auxiliary Contactors

Designed for various application in control circuits, may be directly mounted on DIN EN50.002, or with fixing screws. Also have compact dimensions and wide range of accessories.

Contactors (112 to 800A) and Overload Relays CWM

Contactors (112 to 800A) and Overload Relays CWM

WEG’s three-pole contactors present high technology and safety, and easy installation. For auxiliary contacts, there are two possibilites: through fixed auxiliary contacts or through additional auxiliary blocks.


 

Contactors for Capacitor Switching CWMC

Contactors for Capacitor Switching CWMC

Specially designed to operate power factor correction capacitors (utilization category AC-6b). Special development to perform specific operations for this type of application.

High Speed Fuse

High Speed Fuse

High Speed fuse to protect electronic circuits such as soft-starter and VSDs. They are assembled in a high-quality ceramic body with high short circuit breaking capacity.


 

Miniature Circuit-breaker MDW

Miniature Circuit-breaker MDW

Designed to protect electrical installations against overload and short-circuit. Rated operational currents from 2A up to 100A, and in one, two, three or four poles.

Minicontactors CWC0

Minicontactors CWC0

Compact and complete solution for control and operation of circuits. Wide range of accessories, allowing fast and compact assembly for various applications.


 

Residual Current Circuit-breaker RDW

Residual Current Circuit-breaker RDW

Devices designed to protect people and electrical installations against direct or indirect contact. Protect against the effects of earth-leakage that may exist on electric circuits.

Smart Relay SRW01

Smart Relay SRW01

The SRW01 is a low-voltage electric motor management system with state-of-the-art technology and network communication capabilities. Additionally, its modular concept allows it to be used in various applications.



 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail

© 2012 WEG. All rights reserved